General Information | |
---|---|
Betriebstemperatur | -55 °C up to +150 °C |
Material | Stahl |
Beschichtung | Zinn |
Oberfläche | Zinn |
Packaging Properties | |
---|---|
Verpackung | Karton |
Properties | |
---|---|
Material | Stahl |
Artikeldaten
Artikel Nr. | Datenblatt | Downloads | Schlüsselweite (mm) | L (mm) | Ti | To | Muster |
---|---|---|---|---|---|---|---|
94510030 | SPEC | 3 Dateien | 4.5 | 10 | M3 | UNC 4/40 | |
94510003 | SPEC | 3 Dateien | 4.5 | 10 | UNC 4/40 | M3 | |
94510000 | SPEC | 3 Dateien | 4.5 | 10 | UNC 4/40 | UNC 4/40 | |
94511030 | SPEC | 3 Dateien | 4.5 | 11 | M3 | UNC 4/40 | |
94511003 | SPEC | 3 Dateien | 4.5 | 11 | UNC 4/40 | M3 | |
94511000 | SPEC | 3 Dateien | 4.5 | 11 | UNC 4/40 | UNC 4/40 | |
94513233 | SPEC | 3 Dateien | 4.5 | 13.2 | M3 | M3 | |
94513230 | SPEC | 3 Dateien | 4.5 | 13.2 | M3 | UNC 4/40 | |
94513203 | SPEC | 3 Dateien | 4.5 | 13.2 | UNC 4/40 | M3 | |
94513200 | SPEC | 3 Dateien | 4.5 | 13.2 | UNC 4/40 | UNC 4/40 | |
94518233 | SPEC | 3 Dateien | 4.5 | 18.2 | M3 | M3 | |
94518203 | SPEC | 3 Dateien | 4.5 | 18.2 | UNC 4/40 | M3 | |
94518200 | SPEC | 3 Dateien | 4.5 | 18.2 | UNC 4/40 | UNC 4/40 |
Artikel Nr. | Datenblatt |
---|---|
94510030 | SPEC |
94510003 | SPEC |
94510000 | SPEC |
94511030 | SPEC |
94511003 | SPEC |
94511000 | SPEC |
94513233 | SPEC |
94513230 | SPEC |
94513203 | SPEC |
94513200 | SPEC |
94518233 | SPEC |
94518203 | SPEC |
94518200 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Schlüsselweite (mm) | L (mm) | Ti | To | Muster |
---|
Zubehör
WA-PCCA Plastic Caps for D-SUB
WR-DSUB Male PCB Connector with Hex Screw
WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw
WR-DSUB Male High Density Angled PCB Connector w. Hex Screw
WR-DSUB Female PCB Connector w. Hex Screw
WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw
WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw
WR-DSUB Female High Density Angled PCB Connector w. Hex Screw
WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw
WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw
WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw
WR-DSUB Male PCB Connector
WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw
WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw
WR-DSUB Female High Density Angled PCB Connector w/o Hex Screw
WR-DSUB Female PCB Connector
WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw
WR-DSUB Male IDC with UNC 4-40 Nut
WR-DSUB Female IDC w. UNC 4-40 Nut
WR-DSUB Male Crimp Contact
WR-DSUB Female Crimp Contact
WR-DSUB Female IDC
WR-DSUB Female Terminal Housing
WR-DSUB Male Terminal Housing
WR-DSUB Male IDC
WR-DSUB Male Solder Bucket
WR-DSUB Female Solder Bucket