Ferrite Cores for Cable Assembly
- WE-AFBMulti-purpose Bead |Core Material NiZn |Frequency Range 1 MHz to 1 GHz |Ø Cable 3.3 to 17.4 mm
- WE-AFB LFSLow Frequency Specialist |Core Material MnZn |Frequency Range 300 kHz to 30 MHz |Ø Cable 4.55 to 9.7 mm
- WE-SAFBTiny Allrounder |Core Material NiZn |Frequency Range 1 MHz to 1 GHz |Ø Cable 0.55 to 4 mm
- WE-TOFEasy Winding |Core Material NiZn |Frequency Range 1 MHz to 1 GHz |Ø Cable 3 to 6.5 mm
- WE-FLATRibbon Cable Suppressor |Core Material NiZn |Frequency Range 1 MHz to 1 GHz |Ø Cable 15 to 39.2 mm
- WE-FCAC FLATFixation Specialist
- WE-FLATFlexible PCB suppressor |Core Material NiZn |Frequency Range 1 MHz to 1 GHz |Ø Cable 4.7 to 52 mm
- WE-RIBBalun & Multi-Aperture |Core Material NiZn |Frequency Range 1 MHz to 1 GHz |Ø Cable 0.8 to 1.5 mm
- WE-SFA EXTENDEDFlat Clip-On |Ø Cable 13 to 83.4 mm
- WE-FCAC SFAFixation Specialist
- Split CoresSplitted Ferrite Cores |Core Material NiZn |Frequency Range 1 MHz to 1 GHz |Ø Cable 7.8 to 26.5 mm