IC manufacturers Torex

IC manufacturers (99)

Torex XC6810

Linear Charger IC for Li-ion battery With Ultra-small Package Compatible With Wireless Charging

Overview

TopologyBattery Management System
Input voltage3.5-28 V
Output 14.4 V / 0.03 A

Description

The XC6810 is a linear charger IC for Li-ion battery with ultra-small package compatible with a wireless charging and contact power supply.The charging current corresponds to 1mA to 25mA, and it has a current path function that supplies power to the system at the same time as charging.To realize an ultra-compact system, Battery Over Discharge Protection function, Output Terminal Short Protection function and Battery Voltage Monitor function or Battery Low Voltage Notification function are equipped. And the IC is equipped with a shutdown function and a wake-up function using an external push button to reduce battery consumption when the product is stored or unused.In addition, there is a type that can indicates the charging status by modulating the input current using the CSO. We also have prepared a type that can notify the charging status to the power supply such as a cradle by two-wire communication. Ideal for monitoring and displaying the charging status of various wearable devices with the cradle.

Features

  • Input Voltage Range : 3.5V ~ 28.0V
  • Charge Voltage : 3.80V ~ 4.40V (0.05V increments)
  • Charge Current 1mA ~ 25mA, Set by an external resistor
  • Input Current Limit : 110mA
  • BAT Sink Currentat Shut Down : 10nA (TYP.)
  • Functions: Shutdown, Wake-up
  • Battery Voltage Monitor or
  • Battery Low Voltage Notification
  • OUT Line Switch Interlocked by
  • UVLO, Charge Enable
  • Battery Temperature Monitor
  • Current Path / Input Current Limit
  • Protection Functions : Battery Over Discharge Protection
  • Output Short Protection
  • Thermal Control
  • Reverse Current Prevention
  • Safty Timer of Charging
  • UVLO
  • Operating Ambient Temperature : -40°C ~ 85°C
  • Package:WLP-12-01 (1.17 x 1.57 x 0.33mm)
  • Environmentally Friendly : EU RoHS Compliant, Pb Free

Typical applications

  • Hearing Aid, Wireless earphones / Headset, Wearable Devices, Wireless charging equipment, IoT devices, Smartcards

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Samples
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140
Order Code Data­sheet Simu­lation
150060RS75000SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Samples