Topology | Boost Converter |
IC revision | 1.2 |
The Cyclone V E FPGA development board provides a hardware platform fordeveloping and prototyping low-power, high-performance, and logic-intensive designs using Altera’s Cyclone V E FPGA. The board provides a wide range of peripherals and memory interfaces to facilitate the development of Cyclone V E FPGA designs.One high-speed mezzanine card (HSMC) connector is available to add additional functionality via a variety of HSMCs available from Altera® and various partners.
The development board features the following major component blocks:
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | VT (V (RMS)) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Application | Interface Type | IR (mA) | Packaging | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (Value) (pcs) | Gender | Working Voltage (V (AC)) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314047 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 0.47 | – | – | 235 | – | 31.9 | 9 | 20 | 1.35 | Superflux | – | – | – | – | – | 7 | – | – | – | – | – | 1.485 | – | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | 2 | – | – | |||
744311220 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2.2 | – | – | 52 | – | 10.2 | 5.6 | 13 | 11.4 | Superflux | – | – | – | – | – | 7 | – | – | – | – | – | 12.54 | – | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | 2 | – | – | |||
744311330 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 3.3 | – | – | 43 | – | 8.1 | 4.5 | 11 | 17.2 | Superflux | – | – | – | – | – | 7 | – | – | – | – | – | 18.92 | – | – | – | – | – | – | -40 °C up to +150 °C | – | – | SMT | – | 2 | – | – | |||
744031100 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 10 | 0.74 | 0.56 | 45 | – | – | – | – | – | – | – | – | – | – | – | 3.8 | – | – | – | – | – | 205 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | 2 | – | – | |||
7499111001A | SPEC | 6 files | WE-RJ45 LAN Transformer | 350 | – | – | – | 1500 | – | – | – | – | – | – | – | – | – | – | 21.25 | – | – | – | – | – | – | – | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | No LED | current | THT | Yes | – | – | – | |||
742792012 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | 3 | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | 2 | – | 33 | 58 | 800 MHz | 4000 | 8 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | |||
416131160804 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | 25 | Tape and Reel | 4 | 6.25 | Yes | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 4 | – | – | ||
61400416021 | SPEC | – | 6 files | WR-COM USB 2.0 Type A Horizontal | – | 1.5 | – | – | – | – | – | – | – | – | USB 2.0 | Type A | 1500 | Tray | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 4 | Receptacle | 30 | ||
618009231121 | SPEC | – | 6 files | WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw | – | 3 | – | – | – | – | – | – | – | – | – | – | – | Tray | – | 30.8 | – | – | – | – | – | – | Angled | – | – | – | – | – | -55 °C up to +105 °C | – | – | – | – | 9 | Female | 125 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744314047 | SPEC | ||
744311220 | SPEC | ||
744311330 | SPEC | ||
744031100 | SPEC | ||
7499111001A | SPEC | ||
742792012 | SPEC | ||
416131160804 | SPEC | – | |
61400416021 | SPEC | – | |
618009231121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | VT (V (RMS)) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Application | Interface Type | IR (mA) | Packaging | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (Value) (pcs) | Gender | Working Voltage (V (AC)) | Samples |
---|