IC manufacturers Innovision Semiconductor Inc

IC manufacturers (99)

Innovision Semiconductor Inc IS6607A

3.5V to 16V Input, 20A Sync Step-Down Converter W/ Light Load Mode, Programmable Switching Frequency and Over Current Limit

Overview

TopologyBuck Converter
Input voltage3.5-16 V
Switching frequency600-1000 kHz
Output 120 A

Description

The IS6607A is a high power density, fully integrated synchronous buck converter. It works with wide input voltage range and can support up to 20A continuous output current at defined conditions. LDO is integrated internally, which is very suitable for single input supply condition. External bias is optional for maximizing the efficiency. A differential sensing scheme and a 0.6V internal feedback reference voltage achieve ±1% output voltage tolerance over full temperature range. The IS6607A provides excellent line and load regulation.Switching frequency can be easily programmed among 600kHz, 800kHz and 1MHz. The IS6607A uses patented Turbo Constant On Time (TCOTTM) to control the algorithm with fast transient response. Pure MLCC output capacitors can be used to save space and cost.

Features

  • Turbo Constant On Time (TCOTTM) Control with Fast Transient Response.
  • VIN Input Voltage Range: 2.4 V to 16V with External Bias VCC voltage, or 3.5V to 16V with Internal Bias VCC.
  • Output Voltage Range: 0.6V to 5.5V, and 90% Max Duty Cycle.
  • 20A Continuous Output Current.
  • Excellent Load and Line Regulations with 1% Voltage Accuracy.
  • Up to 90% Efficiency at VIN=12V, VOUT=1.2V
  • Differential Remote Sense
  • Mode Selection between Pulse Skip and CCM at Light Load -Output Voltage Track and Discharge -Pre-bias Start-up
  • Junction Temperature Range from -40ºC to 125ºC
  • Programmable Soft-Start Time
  • 1.0µA Current into VIN Pin during Shutdown
  • Programmable Valley Current Limit
  • Programmable Switching Frequency: 600kHz, 800kHz and 1MHz
  • OCP, NOCP, OVP, UVLO and OTP
  • QFN 3mm x 4mm Package with 21-Pin

Typical applications

  • Computers and Servers POLs, Telecom/Datacom POLs

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
Packaging Samples
875075561008SPEC
7 files WCAP-PSLC Aluminum Polymer Capacitors220 µF 25 2000 -55 °C up to +105 °C 4800 15 1100 10 10 12.4 15" Tape & Reel
Order Code Data­sheet Simu­lation
875075561008SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
Packaging Samples