Characteristics
- Silicon based digital temperature sensor
- High accuracy (up to ±0.25 °C typ.)
- Fully calibrated 16 bit temperature output
- Selectable output data rate up to 200 Hz
- I²C digital communication interface
- Programmable temperature threshold and interrupt
- Sensor Software Development Kit
- Sensor Arduino Libraries via GitHub
Applications
- Power system monitoring
- PCB thermal monitoring
- HVAC
- Cold Chain Monitoring
- Environmental monitoring
- White goods
- Industrial controls
- Wearables
- Smart metering
Products
| Order Code | Datasheet | Manual | Downloads | Status | Description | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | TACC_TOT | Offer |
|---|---|---|---|---|---|---|---|---|---|
| 2521020222591 | – | – | Active i| Production is active. Expected lifetime: >10 years. | EV-Board for temperature sensor IC | – | – | – | ||
| 2501000201291 | – | – | Active i| Production is active. Expected lifetime: >10 years. | Sensor FeatherWing | – | – | – | ||
| 2501000101291 | – | – | Active i| Production is active. Expected lifetime: >10 years. | Sensor Shield for Arduino | – | – | – | ||
| 2521020222501 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WSEN-TIDS | -40 | 125 | ±0.7 °C |
| Order Code | Datasheet |
|---|---|
| 2521020222591 | – |
| 2501000201291 | – |
| 2501000101291 | – |
| 2521020222501 | SPEC |
| Offer |
|---|
| Order Code | Datasheet | Manual | Downloads | Status | Description | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | TACC_TOT | Offer |
|---|
Download now free of charge
Software downloads
IoT becomes intelligent when hardware and software work together harmoniously!
The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.Find more information in the Sensor SDK Manual.
Keep it simple! Sense with MEMS.
MEMS Sensor Portfolio & Customer Service
Keep it simple! Sense with MEMS.
MEMS Sensor Portfolio & Customer Service
Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier. Take advantage of services like our Software Development Kit and Evaluation Boards available off-the-shelf. Detailed documentations as well as the direct support by trained engineers will leave no questions open.
With excellent measuring accuracy and long-term stability, the sensors provide high precision and accurate output values with intelligent on-chip interrupt functions.
Combine sensors and wireless connectivity - start your IoT application today!

Evaluation Kit
Videos
MEMS based sensors from Würth Elektronik
Videos
WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System
Videos
WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors
Videos
Würth Elektronik Webinar: Digital silicon-based temperature sensors for industrial applications