WS-TASU SMT Tact Switch 6.2x3.0 mm Mid-Mount
General Information
Operating Temperature-40 °C up to +85 °C
WashableNo
Ingress Protection CodeNone
Material Properties
Actuator MaterialLCP
Actuator Flammability RatingUL94 V-0
Frame MaterialLCP
Frame Flammability RatingUL94 V-0
Contact PlatingSilver
Terminal PlatingSilver
Electrical Properties
IR20 mA
VR15 V (DC)
Contact Resistance Initial100 mΩ
RISO100 MΩ
Withstanding Voltage250 V (AC)
Mechanical Properties
Operation Force160 g
Electrical Life1000000 Cycles
Packaging Properties
PackagingTape and Reel

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WS-TASU SMT Tact Switch 6.2x3.0 mm Mid-Mount
434381035816
SPEC3.5 mm, 160 g, 1000000 Cycles
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height3.5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
Design Kit
Check availability

#TimetoSwitch

Tact Switches

#TimetoSwitch

Tact Switches

The Tact Switches from Würth Elektronik are characterized by performance stability and long lifetime. All metal elements are corrosion resistant proven by a 48 hours salt spray test. Polyimide tape or silicone rubber protect the switch even in tough environments. The switch range includes various high quality solutions like dip, rotary, detector, micro, slide, rocker switches and encoder. Available from stock. Samples free of charge.

 

Product Benefits:

  • IP67
  • Long lifetime
  • High durability
  • Corrosion resistant metal elements
  • Full load life cycle test
  • Tight tolerance due to automated production

Characteristics

Assortments

Articles from this product series can be found in the following assortments: