OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyESD ProtectionProduct seriesWE-VEA ESD Suppressor-Array

WE-VEA ESD Suppressor-Array

WE-VEA ESD Suppressor-Array
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0508 2 1.2 0.725 0.25 SMT
0612 3.2 1.6 0.85 0.4 SMT

Characteristics

  • Fast response time (1 ns)
  • Low signal insertion loss
  • No leakage current
  • Low clamping voltage
  • Almost no energy consumption in stand-by mode
  • Excellent absorption for ESD-impulses
  • Operating temperature: –40 ºC to +85 ºC

Applications

  • Protection of data lines
  • Protection of bus systems
  • Protection of video transmission lines
  • Protection of semiconductors
  • ESD protection in accordance with EN 61000-4-2

Videos

Würth Elektronik Webinar: Effective ESD protection with TVS diodes