en

Cart

Your cart is empty.

WE-PDF SMT Power Inductor

Shielded

Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
1045 10.2 10.2 4.2 SMT
1064 10.2 10.2 6.1 SMT

Characteristics

  • Core material: NiZn
  • Flat wire power inductor
  • Advanced operating temperature: –40 °C up to +150 °C
  • Magnetically shielded which results in a low leakage field
  • Low self-losses
  • High saturation current
  • Flat wire coil for lower losses at high frequency ranges
  • High Self Resonance Frequency
  • Recommended solder profile: Reflow

Applications

  • Suitable for high frequency switching regulators

Products

All
1045
1064
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
MountDesign Kit Samples
7447797022SPEC
8 files 0.22 16 32 2.9 3.5 328 SMT744779
7447798022SPEC
8 files 0.22 19 20 1.6 1.95 337 SMT744779
7447797050SPEC
8 files 0.5 13.2 23 4.3 5 182 SMT744779
7447798050SPEC
8 files 0.5 18.5 18 2.2 2.65 172 SMT744779
7447797110SPEC
8 files 1.1 11.2 16 5.9 6.65 116 SMT744779
7447798110SPEC
8 files 1.1 16.5 16 3 3.5 104 SMT744779
7447797180SPEC
8 files 1.8 9.4 13 7.4 8.4 86 SMT744779
7447798180SPEC
8 files 1.8 14.5 12.8 3.8 4.5 74 SMT744779
7447797250SPEC
8 files 2.5 8.4 10.5 9 10.2 61 SMT744779
7447798250SPEC
8 files 2.5 13.7 10.1 4.4 4.95 57 SMT744779
7447797360SPEC
8 files 3.6 8.2 8.5 10.8 12.2 55 SMT744779
7447798360SPEC
8 files 3.6 12 8.6 5.25 5.95 46 SMT744779
7447797470SPEC
8 files 4.7 6.2 8 17.3 19.5 45 SMT744779
7447798470SPEC
8 files 4.7 9.5 7.6 7.4 8.4 44 SMT744779
7447797620SPEC
8 files 6.2 5.7 7.4 19.8 22.4 36 SMT744779
7447798620SPEC
8 files 6.2 9.4 6.7 8.4 9.5 33 SMT744779
7447798720SPEC
8 files 7.2 7.9 6 11.3 12.8 31 SMT744779
7447797820SPEC
8 files 8.2 5.05 5.8 25.3 28.6 28 SMT744779
7447798910SPEC
8 files 9.1 7.35 5.4 12.7 14.35 27 SMT744779
7447798111SPEC
8 files 11 6.9 5.3 14 15.8 25 SMT744779
7447798131SPEC
8 files 13 5.85 4.5 19.9 22.5 25 SMT744779
7447798151SPEC
8 files 15 5.45 4 21.8 25.8 19 SMT744779
7447798181SPEC
8 files 18 5 3.8 30.5 34.4 18 SMT744779
7447798221SPEC
8 files 22 4.7 3.5 33 37.3 17 SMT744779
7447798241SPEC
8 files 24 4.5 3.25 35 39.5 16 SMT744779
7447798271SPEC
8 files 27 4.3 3.1 37.6 42.5 15 SMT744779
Order Code Data­sheet Simu­lation
7447797022SPEC
7447798022SPEC
7447797050SPEC
7447798050SPEC
7447797110SPEC
7447798110SPEC
7447797180SPEC
7447798180SPEC
7447797250SPEC
7447798250SPEC
7447797360SPEC
7447798360SPEC
7447797470SPEC
7447798470SPEC
7447797620SPEC
7447798620SPEC
7447798720SPEC
7447797820SPEC
7447798910SPEC
7447798111SPEC
7447798131SPEC
7447798151SPEC
7447798181SPEC
7447798221SPEC
7447798241SPEC
7447798271SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
MountDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

How to choose the right coil type (inductor)?!