OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyTransformers For DC/DC ConverterProduct seriesWE-FLEX Flexible Transformer for DC/DC Converter

WE-FLEX Flexible Transformer for DC/DC Converter

WE-FLEX Flexible Transformer for DC/DC Converter
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
ER11/5 12.9 13 6.2
ER14.5/6 16.3 16.8 7.4
EFD15 17.5 22.1 8.3
EFD20 21 29.5 10.8

Characteristics

  • Transformer with 6 identical windings
  • 4 sizes with 5 different lengths of air gap each
  • Isolation voltage 500 VDC
  • Low leakage inductance
  • Operating temperature: –40 ºC to +125 ºC
  • By using different circuits more than 375 transformer solutions and about 125 choke solutions possible. Consequently, quick prototyping possibilities

Applications

  • All kind of switching regulators
    - Flyback converters
    - Forward converters
    - Push-pull converters
    - Step-up/step-down converters
    - SEPIC converter

Products

All
ER11/5
ER14.5/6
EFD15
EFD20
Order Code Data­sheet Downloads StatusLBASE
(µH)
IR BASE
(A)
ISAT BASE
(A)
nVT
(V (AC))
∫Udt Base
(µVs)
RDC BASE
(mΩ)
SizeType Samples
749196540SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 3.4 1.91 4.18 1:1:1:1:1:1 500 65.6 30 EFD20 gapped
749196530SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 4.3 1.91 2.91 1:1:1:1:1:1 500 65.6 30 EFD20 gapped
749196520SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 5.3 1.91 2.53 1:1:1:1:1:1 500 65.6 30 EFD20 gapped
749196241SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 6.6 0.95 1.55 1:1:1:1:1:1 500 48.3 159 ER14.5/6 gapped
749196541SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 7.6 1.7 2.46 1:1:1:1:1:1 500 98.4 71.1 EFD20 gapped
749196341SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 7.9 0.97 1.33 1:1:1:1:1:1 500 39.8 140 EFD15 gapped
749196231SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 8.3 0.95 1.2 1:1:1:1:1:1 500 48.3 159 ER14.5/6 gapped
749196141SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 8.5 0.55 0.96 1:1:1:1:1:1 500 32.9 344 ER11/5 gapped
749196331SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 9.3 0.97 1.09 1:1:1:1:1:1 500 39.8 140 EFD15 gapped
749196531SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 9.7 1.7 2.2 1:1:1:1:1:1 500 98.4 71.1 EFD20 gapped
749196510SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 9.9 1.91 1.17 1:1:1:1:1:1 500 65.6 30 EFD20 gapped
749196131SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 10.9 0.55 0.73 1:1:1:1:1:1 500 32.9 344 ER11/5 gapped
749196221SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 11.6 0.95 0.84 1:1:1:1:1:1 500 48.3 159 ER14.5/6 gapped
749196521SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 12 1.7 1.73 1:1:1:1:1:1 500 98.4 71.1 EFD20 gapped
749196321SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 14.2 0.97 0.63 1:1:1:1:1:1 500 39.8 140 EFD15 gapped
749196121SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 14.7 0.55 0.54 1:1:1:1:1:1 500 32.9 344 ER11/5 gapped
749196211SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 21.6 0.95 0.36 1:1:1:1:1:1 500 48.3 159 ER14.5/6 gapped
749196511SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 22.3 1.7 0.49 1:1:1:1:1:1 500 98.4 71.1 EFD20 gapped
749196311SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 23.3 0.97 0.33 1:1:1:1:1:1 500 39.8 140 EFD15 gapped
749196111SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 27.4 0.55 0.22 1:1:1:1:1:1 500 32.9 344 ER11/5 gapped
749196500SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 87.1 1.91 0.03 1:1:1:1:1:1 500 65.6 30 EFD20 ungapped
749196201SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 140 0.95 0.02 1:1:1:1:1:1 500 48.3 159 ER14.5/6 ungapped
749196301SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 153.8 0.97 0.02 1:1:1:1:1:1 500 39.8 140 EFD15 ungapped
749196501SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 196 1.7 0.02 1:1:1:1:1:1 500 98.4 71.1 EFD20 ungapped
749196101SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 198.6 0.55 0.01 1:1:1:1:1:1 500 32.9 344 ER11/5 ungapped
Order Code Data­sheet
749196540SPEC
749196530SPEC
749196520SPEC
749196241SPEC
749196541SPEC
749196341SPEC
749196231SPEC
749196141SPEC
749196331SPEC
749196531SPEC
749196510SPEC
749196131SPEC
749196221SPEC
749196521SPEC
749196321SPEC
749196121SPEC
749196211SPEC
749196511SPEC
749196311SPEC
749196111SPEC
749196500SPEC
749196201SPEC
749196301SPEC
749196501SPEC
749196101SPEC
Samples
Order Code Data­sheet Downloads StatusLBASE
(µH)
IR BASE
(A)
ISAT BASE
(A)
nVT
(V (AC))
∫Udt Base
(µVs)
RDC BASE
(mΩ)
SizeType Samples

Comments

  • The WE-FLEX series of transformers consist of 6 independent windings which can be connected on the board as required. The 25 transformers facilitate more than 500 transformer and choke variants. The transformers still show an outstandingly low level of leakage inductance. Parts without airgap are especially designed for buck derived topologies like forward or push-pull converters. The high flexibility of the transformers allows developers to realize their own transformers without having to resort to a customer-specific transformer. Power levels of between 1 and 50 Watts can be transformed with the WE-FLEX series transformers. They can be used at switching frequencies of up to 1 MHz.