Product series(22)
Articles(79)
- WR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp
- WR-TBL Series 2495 - 5.08 mm Horiz.Entry w. Rising Cage Clamp
- WR-TBL Series 2315 - 5.08 mm Double Level Horiz. Entry Modular w. Rising Cage, H=19.1 mm
- WR-TBL Series 2325 - 5.08 mm Double Level Horiz. Entry Modular w. Rising Cage, H=25.3 mm
- WR-TBL Series 2335 – 5.08 mm Double Level Horiz. Entry Modular w. Rising Cage, H=31.5mm
- WR-TBL Series 2015 - 5.08 mm 45° Entry Modular w. Rising Cage Clamp
- WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp
- WR-TBL Series 2415 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp
- WR-TBL Series 2425 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp
- WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp
- WR-TBL Series 2535 - 5.08 mm Vertical Entry Modular w. Rising Cage Clamp
- WR-TBL Series 2135 - 5.08 mm Vertical Entry Modular w. Rising Cage Clamp
- WR-TBL Series 2445 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp
- WR-TBL Series 2445 - 5.08 mm Vertical Entry Modular w. Rising Cage Clamp
- WR-TBL Series 2535 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp
- WR-TBL Series 2425 - 5.08 mm Vertical Entry w. Rising Cage Clamp
- WR-TBL Series 2345 - 5.08 mm Horizontal Entry w. Rising Cage Clamp
- WR-TBL Series 2355 - 5.08 mm Horizontal Entry w. Rising Cage Clamp
- WR-TBL Series 2415 - 5.08 mm Vertical Entry w. Rising Cage Clamp
- WR-TBL Series 2455 - 5.08 mm Horizontal Cable Entry Rising Cage
- WR-TBL Series 2475 - 5.08 mm Horizontal Entry w. Rising Cage Clamp
- WR-TBL Series 2545 - 5.08 mm Horizontal Cable Entry Rising Cage
Order Code | Datasheet | Downloads | Pins (mm) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | IR UL (A) | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691201520002 | SPEC | 6 files | 2 | Rising Cage Clamp | PCB | Yes | 45° | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2015 - 5.08 mm 45° Entry Modular w. Rising Cage Clamp | – | |
![]() | 691213510002 | SPEC | 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001 | |
![]() | 691216510002S | SPEC | 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691253510002 | SPEC | 8 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | – | WR-TBL Series 2535 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691213500002 | SPEC | 6 files | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2135 - 5.08 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![]() | 691253500002 | SPEC | 6 files | 2 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2535 - 5.08 mm Vertical Entry Modular w. Rising Cage Clamp | 691001 | |
![]() | 691254510002 | SPEC | 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | – | WR-TBL Series 2545 - 5.08 mm Horizontal Cable Entry Rising Cage | – | |
![]() | 691235510002 | SPEC | 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | – | WR-TBL Series 2355 - 5.08 mm Horizontal Entry w. Rising Cage Clamp | – | |
![]() | 691236510002 | SPEC | 6 files | 2 | Rising Cage Clamp | PCB | Yes | Double Level Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp | – | |
![]() | 691249510002 | SPEC | 6 files | 2 | Rising Cage Clamp | PCB | Yes | Double Level Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | – | WR-TBL Series 2495 - 5.08 mm Horiz.Entry w. Rising Cage Clamp | – | |
![]() | 691201520003 | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | Yes | 45° | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2015 - 5.08 mm 45° Entry Modular w. Rising Cage Clamp | 691001 | |
![]() | 691213510003 | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691216510003S | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001 | |
![]() | 691253510003 | SPEC | 8 files | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | – | WR-TBL Series 2535 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691213500003 | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | Yes | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2135 - 5.08 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![]() | 691253500003 | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2535 - 5.08 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![]() | 691254510003 | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | – | WR-TBL Series 2545 - 5.08 mm Horizontal Cable Entry Rising Cage | – | |
![]() | 691235510003 | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | – | WR-TBL Series 2355 - 5.08 mm Horizontal Entry w. Rising Cage Clamp | – | |
![]() | 691236510003 | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | Yes | Double Level Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp | – | |
![]() | 691249510003 | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | Yes | Double Level Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | – | WR-TBL Series 2495 - 5.08 mm Horiz.Entry w. Rising Cage Clamp | – | |
![]() | 691231510004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | Yes | Double Level Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | WR-TBL Series 2315 - 5.08 mm Double Level Horiz. Entry Modular w. Rising Cage, H=19.1 mm | – | |
![]() | 691233510004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | Yes | Double Level Horizontal | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | – | WR-TBL Series 2335 – 5.08 mm Double Level Horiz. Entry Modular w. Rising Cage, H=31.5mm | – | |
![]() | 691241510004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2415 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001 | |
![]() | 691242510004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2425 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691244510004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2445 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691244500004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2445 - 5.08 mm Vertical Entry Modular w. Rising Cage Clamp | 691001 | |
![]() | 691245510004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | – | WR-TBL Series 2455 - 5.08 mm Horizontal Cable Entry Rising Cage | – | |
![]() | 691242500004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2425 - 5.08 mm Vertical Entry w. Rising Cage Clamp | – | |
![]() | 691241500004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2415 - 5.08 mm Vertical Entry w. Rising Cage Clamp | – | |
![]() | 691234510004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | Yes | Double Level Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | – | WR-TBL Series 2345 - 5.08 mm Horizontal Entry w. Rising Cage Clamp | – | |
![]() | 691232510004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | Yes | Double Level Horizontal | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | – | WR-TBL Series 2325 - 5.08 mm Double Level Horiz. Entry Modular w. Rising Cage, H=25.3 mm | – | |
![]() | 691241510005 | SPEC | 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2415 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691242510005 | SPEC | 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2425 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691244510005 | SPEC | 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2445 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691244500005 | SPEC | 6 files | 5 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2445 - 5.08 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![]() | 691245510005 | SPEC | 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | – | WR-TBL Series 2455 - 5.08 mm Horizontal Cable Entry Rising Cage | – | |
![]() | 691242500005 | SPEC | 6 files | 5 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2425 - 5.08 mm Vertical Entry w. Rising Cage Clamp | – | |
![]() | 691241500005 | SPEC | 6 files | 5 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2415 - 5.08 mm Vertical Entry w. Rising Cage Clamp | – | |
![]() | 691231510006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | Yes | Double Level Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | WR-TBL Series 2315 - 5.08 mm Double Level Horiz. Entry Modular w. Rising Cage, H=19.1 mm | – | |
![]() | 691233510006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | Yes | Double Level Horizontal | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | – | WR-TBL Series 2335 – 5.08 mm Double Level Horiz. Entry Modular w. Rising Cage, H=31.5mm | – | |
![]() | 691241510006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2415 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691242510006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2425 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691244510006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2445 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691244500006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2445 - 5.08 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![]() | 691245510006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | – | WR-TBL Series 2455 - 5.08 mm Horizontal Cable Entry Rising Cage | – | |
![]() | 691241500006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2415 - 5.08 mm Vertical Entry w. Rising Cage Clamp | – | |
![]() | 691242500006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2425 - 5.08 mm Vertical Entry w. Rising Cage Clamp | – | |
![]() | 691234510006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | Yes | Double Level Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | – | WR-TBL Series 2345 - 5.08 mm Horizontal Entry w. Rising Cage Clamp | – | |
![]() | 691247510006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | Yes | Tripel Level Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | 20 | WR-TBL Series 2475 - 5.08 mm Horizontal Entry w. Rising Cage Clamp | – | |
![]() | 691232510006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | Yes | Double Level Horizontal | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | – | WR-TBL Series 2325 - 5.08 mm Double Level Horiz. Entry Modular w. Rising Cage, H=25.3 mm | – | |
![]() | 691241510007 | SPEC | 6 files | 7 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2415 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691242510007 | SPEC | 6 files | 7 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2425 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691244510007 | SPEC | 6 files | 7 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2445 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691244500007 | SPEC | 6 files | 7 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2445 - 5.08 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![]() | 691245510007 | SPEC | 6 files | 7 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | – | WR-TBL Series 2455 - 5.08 mm Horizontal Cable Entry Rising Cage | – | |
![]() | 691242500007 | SPEC | 6 files | 7 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2425 - 5.08 mm Vertical Entry w. Rising Cage Clamp | – | |
![]() | 691241500007 | SPEC | 6 files | 7 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2415 - 5.08 mm Vertical Entry w. Rising Cage Clamp | – | |
![]() | 691241510008 | SPEC | 6 files | 8 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2415 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691242510008 | SPEC | 6 files | 8 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2425 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691244510008 | SPEC | 6 files | 8 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2445 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691244500008 | SPEC | 6 files | 8 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2445 - 5.08 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![]() | 691245510008 | SPEC | 6 files | 8 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | – | WR-TBL Series 2455 - 5.08 mm Horizontal Cable Entry Rising Cage | – | |
![]() | 691242500008 | SPEC | 6 files | 8 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2425 - 5.08 mm Vertical Entry w. Rising Cage Clamp | – | |
![]() | 691241500008 | SPEC | 6 files | 8 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2415 - 5.08 mm Vertical Entry w. Rising Cage Clamp | – | |
![]() | 691241510009 | SPEC | 6 files | 9 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2415 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691242510009 | SPEC | 6 files | 9 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2425 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691244510009 | SPEC | 6 files | 9 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2445 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691244500009 | SPEC | 6 files | 9 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2445 - 5.08 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![]() | 691245510009 | SPEC | 6 files | 9 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | – | WR-TBL Series 2455 - 5.08 mm Horizontal Cable Entry Rising Cage | – | |
![]() | 691242500009 | SPEC | 6 files | 9 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2425 - 5.08 mm Vertical Entry w. Rising Cage Clamp | – | |
![]() | 691241500009 | SPEC | 6 files | 9 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2415 - 5.08 mm Vertical Entry w. Rising Cage Clamp | – | |
![]() | 691247510009 | SPEC | 6 files | 9 | Rising Cage Clamp | PCB | Yes | Tripel Level Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | 20 | WR-TBL Series 2475 - 5.08 mm Horizontal Entry w. Rising Cage Clamp | – | |
![]() | 691241510010 | SPEC | 6 files | 10 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2415 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691242510010 | SPEC | 6 files | 10 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2425 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691244510010 | SPEC | 6 files | 10 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2445 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
![]() | 691244500010 | SPEC | 6 files | 10 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2445 - 5.08 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
![]() | 691245510010 | SPEC | 6 files | 10 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 0.05 to 3.31 (mm²) | – | WR-TBL Series 2455 - 5.08 mm Horizontal Cable Entry Rising Cage | – | |
![]() | 691242500010 | SPEC | 6 files | 10 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | WR-TBL Series 2425 - 5.08 mm Vertical Entry w. Rising Cage Clamp | – | |
![]() | 691241500010 | SPEC | 6 files | 10 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | WR-TBL Series 2415 - 5.08 mm Vertical Entry w. Rising Cage Clamp | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (mm) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | IR UL (A) | Product series | Design Kit | Samples |
---|