Applications
- High current Wire-to-Board connections up to 500 A
- Mounting of copper bars on PCBs
- Installation of laminated fuses
- Suitable for rough environmental conditions
Products
Order Code | Datasheet | Downloads | W (mm) | H (mm) | IR (A) | To | Tl (mm) | Pins | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
7461094 | SPEC | 4 files | 7 | 7.5 | 130 | M3 | 5 | 9 | – | |
7461096 | SPEC | 4 files | 7 | 9 | 130 | M4 | 6 | 9 | 746701 | |
7461001 | SPEC | 4 files | 7 | 12 | 130 | M5 | 8 | 9 | – | |
7461383 | SPEC | 4 files | 9 | 12.5 | 180 | M5 | 8 | 16 | – | |
7461098 | SPEC | 4 files | 13 | 15.5 | 250 | M6 | 10 | 25 | 746701 | |
7460719 | SPEC | 4 files | 13 | 20.5 | 250 | M8 | 13 | 25 | – | |
7461100 | SPEC | 4 files | 16 | 24 | 350 | M10 | 16 | 36 | – |
Samples |
---|
Order Code | Datasheet | Downloads | W (mm) | H (mm) | IR (A) | To | Tl (mm) | Pins | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: