Filter by values
 in 2 product lines for
Reset all
Filter
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
2 Product categories
WE-RCIT Rod Core Inductor THT
WE-RCIT Rod Core Inductor THT
L 2 to 10 µHIR 3 to 15 ARDC 1.7 to 33 mΩ
WE-RCIS Rod Core Inductor SMT
WE-RCIS Rod Core Inductor SMT
L 1 to 4.45 µHIR 10 to 22.5 ARDC 2 to 6.4 mΩ
Order Code
Data­sheet
Downloads
Status
L(mm)
Pl(mm)
Ø D(mm)
Pw(mm)
G(mm)
Ø F(mm)
L(µH)
IR(A)
RDC(mΩ)
fres(MHz)
Product series
Design Kit
SamplesAvailability & Sample
SPEC12.3 mm, 7.7 mm, 3.2 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12.3 mm
Pin to Pin (Middle)7.7 mm
Diameter3.2 mm
Pin to Pin (Middle)2.6 mm
Pin length3 mm
Pin Diameter0.5 mm
Inductance2 µH
Rated Current4 A
DC Resistance11 mΩ
Self Resonant Frequency290 MHz
Design Kit
Check availability
SPEC14.9 mm, –, 6.5 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length14.9 mm
Diameter6.5 mm
Pin length6.5 mm
Pin Diameter1 mm
Inductance2.72 µH
Rated Current10 A
DC Resistance6.4 mΩ
Self Resonant Frequency100 MHz
Design Kit
Check availability
SPEC15 mm, –, 7.1 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15 mm
Diameter7.1 mm
Pin length7 mm
Pin Diameter1.5 mm
Inductance1 µH
Rated Current22.5 A
DC Resistance2 mΩ
Self Resonant Frequency213 MHz
Design Kit
Check availability
SPEC15.4 mm, 12.2 mm, 7.6 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15.4 mm
Pin to Pin (Middle)12.2 mm
Diameter7.6 mm
Pin to Pin (Middle)6.3 mm
Pin length3 mm
Pin Diameter1.12 mm
Inductance2 µH
Rated Current10 A
DC Resistance3.8 mΩ
Self Resonant Frequency150 MHz
Design Kit
Check availability
SPEC18 mm, –, 9.3 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length18 mm
Diameter9.3 mm
Pin length5.5 mm
Pin Diameter1.5 mm
Inductance1.96 µH
Rated Current15 A
DC Resistance2.4 mΩ
Self Resonant Frequency134 MHz
Design Kit
Check availability
SPEC18.5 mm, 13.5 mm, 5.2 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length18.5 mm
Pin to Pin (Middle)13.5 mm
Diameter5.2 mm
Pin to Pin (Middle)4.6 mm
Pin length3 mm
Pin Diameter0.5 mm
Inductance10 µH
Rated Current3 A
DC Resistance33 mΩ
Self Resonant Frequency90 MHz
Design Kit
Check availability
SPEC20.5 mm, 14.7 mm, 6.9 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length20.5 mm
Pin to Pin (Middle)14.7 mm
Diameter6.9 mm
Pin to Pin (Middle)5.9 mm
Pin length3 mm
Pin Diameter0.8 mm
Inductance6 µH
Rated Current6.4 A
DC Resistance11.7 mΩ
Self Resonant Frequency95 MHz
Design Kit
Check availability
SPEC22.5 mm, 18.8 mm, 6.9 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length22.5 mm
Pin to Pin (Middle)18.8 mm
Diameter6.9 mm
Pin to Pin (Middle)5.9 mm
Pin length3 mm
Pin Diameter0.8 mm
Inductance10 µH
Rated Current5.5 A
DC Resistance15.1 mΩ
Self Resonant Frequency80 MHz
Design Kit
Check availability
SPEC25 mm, –, 11.5 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length25 mm
Diameter11.5 mm
Pin length6 mm
Pin Diameter1.5 mm
Inductance4.45 µH
Rated Current12 A
DC Resistance3.8 mΩ
Self Resonant Frequency40 MHz
Design Kit
Check availability
SPEC25.7 mm, 17.5 mm, 10 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length25.7 mm
Pin to Pin (Middle)17.5 mm
Diameter10 mm
Pin to Pin (Middle)8 mm
Pin length3 mm
Pin Diameter1.8 mm
Inductance2 µH
Rated Current15 A
DC Resistance1.7 mΩ
Self Resonant Frequency110 MHz
Design Kit
Check availability
SPEC25.7 mm, 18 mm, 8.6 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length25.7 mm
Pin to Pin (Middle)18 mm
Diameter8.6 mm
Pin to Pin (Middle)7.3 mm
Pin length3 mm
Pin Diameter1.12 mm
Inductance6 µH
Rated Current10 A
DC Resistance6.5 mΩ
Self Resonant Frequency80 MHz
Design Kit
Check availability
SPEC30 mm, 24.9 mm, 14 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length30 mm
Pin to Pin (Middle)24.9 mm
Diameter14 mm
Pin to Pin (Middle)12 mm
Pin length3 mm
Pin Diameter1.8 mm
Inductance6 µH
Rated Current15 A
DC Resistance3.5 mΩ
Self Resonant Frequency55 MHz
Design Kit
Check availability
SPEC30.8 mm, 29.2 mm, 16 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length30.8 mm
Pin to Pin (Middle)29.2 mm
Diameter16 mm
Pin to Pin (Middle)14 mm
Pin length3 mm
Pin Diameter1.7 mm
Inductance10 µH
Rated Current15 A
DC Resistance5.7 mΩ
Self Resonant Frequency40 MHz
Design Kit
Check availability
SPEC30.9 mm, 24.9 mm, 8.6 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length30.9 mm
Pin to Pin (Middle)24.9 mm
Diameter8.6 mm
Pin to Pin (Middle)7.3 mm
Pin length3 mm
Pin Diameter1.12 mm
Inductance10 µH
Rated Current10 A
DC Resistance8.8 mΩ
Self Resonant Frequency50 MHz
Design Kit
Check availability