WSEN-TIDS Temperature Sensor IC & EV-Kits

WSEN-TIDS Temperature Sensor IC & EV-Kits

Characteristics

Applications

  • Power system monitoring
  • PCB thermal monitoring
  • HVAC
  • Cold Chain Monitoring
  • Environmental monitoring
  • White goods
  • Industrial controls
  • Wearables
  • Smart metering

Keep it simple! Sense with MEMS.

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier.

Video and more

Products

All
WSEN-TIDS
EV-Kits
Arduino
FeatherWing
Filter article data
Filter by
 show  article in 4 product lines
 article in 4 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Min. Operating Temperature(°C)
Max. Operating Temperature(°C)
TACC_TOT
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2521020222591
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Board for temperature sensor IC 
Check availability
2501000201291
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionSensor FeatherWing 
Check availability
2501000101291
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionSensor Shield for Arduino 
Check availability
2521020222501
SPECWSEN-TIDS, -40 °C, 125 °C
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionWSEN-TIDS 
Min. Operating Temperature-40 °C
Max. Operating Temperature125 °C
Total accuracy [typ.]±0.7 °C 
Check availability

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.

Find more information in the Sensor SDK Manual.


More information

Block Diagram

Block Diagram

Content TIDS Accuracy

Accuracy

 Content TIDS Linearity

Linearity

Graphic of silicon based principle

Si-based Temperature Sensor - Principle

Diagram of soldering examples

Mounting examples based on application

Graphic

Power saving through interrupt output

Videos

MEMS based sensors from Würth Elektronik

Videos

WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System

Videos

WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors

Videos

Würth Elektronik Webinar: Digital silicon-based temperature sensors for industrial applications