Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
1205 | 3.2 | 1.2 | 1.1 | SMT |
LTSpice files
Characteristics
- Small size & thin body for space saving
- Ideal for narrow space applications
- Wide viewing angle
- Low power consumption
- Industry standard footprint
- Small package for exceptional brightness
- Compatible with automatic placement machine
- Diffused lens
Applications
- Front panel indicators
- LCD backlighting
- Keypad backlighting
- Push button backlighting
- Symbol and switch backlighting
- General lighting
Products
1205
Order Code | Datasheet | Simulation | Downloads | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Demoboard | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
156125BS57000 | SPEC | 6 files | 470 | Blue | 465 | 80 | 3.2 | InGaN | 160 | 9999003 | 150156 | |||
156125GS57000 | SPEC | 6 files | 525 | Green | 520 | 200 | 3.3 | InGaN | 160 | 9999003 | 150156 | |||
156125VS57000 | SPEC | 6 files | 573 | Bright Green | 575 | 40 | 2 | AlInGaP | 160 | 9999003 | 150156 | |||
156125YS57000 | SPEC | 6 files | 589 | Yellow | 591 | 70 | 2 | AlInGaP | 160 | 9999003 | 150156 | |||
156125RS57000 | SPEC | 6 files | 624 | Red | 632 | 110 | 2 | AlInGaP | 160 | 9999003 | 150156 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
156125BS57000 | SPEC | ||
156125GS57000 | SPEC | ||
156125VS57000 | SPEC | ||
156125YS57000 | SPEC | ||
156125RS57000 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Demoboard | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: SMT LED techniques from the professional - 'the reverse mount'