WE-STAR-FIX

Characteristics

  • With reliable flexible cable fixing, developed in-house
  • Pre-fixing cable system facilitates the cable assembling process
  • Cable clamping protection
  • Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
  • One key in each sample shipment
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –25 °C to +105 °C
  • Core material: NiZn

Applications

  • Perfect for applications with varying cable diameter
  • Reusable because of the key technology therefore perfect for test and measuring purposes and cables with difficult access
  • Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories

Alternative Product Series Recommended

This product series will be available for existing designs. Please use the offered alternative for new designs, which show a better performance. If you have any questions, please do not hesitate to contact us personally or via our contact form.

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Replacement Order Code
Downloads
Status
Ø Cable(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Material
L(mm)
W(mm)
H(mm)
Color
Safety Key
Log in now to view availability and request availability forecasts. LOGIN
74271733
iThis product will still be available for existing designs. Please use the offered alternative for new designs.
SPEC4.5 - 8, 145 Ω, 246 Ω
Replacement Order Code 74271131
74271132
Downloads–
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Cable Diameter 4.5 - 8
Impedance @ 25 MHz 1 turn145 Ω
Impedance @ 100 MHz 1 turn246 Ω
Impedance @ 25 MHz 2 turns607 Ω
Impedance @ 100 MHz 2 turns755 Ω
Material4 W 620 
Length35.1 mm
Width21.7 mm
Height18.2 mm
Plastic Housing ColorGrey 
Safety Key
74271733S
iThis product will still be available for existing designs. Please use the offered alternative for new designs.
SPEC4.5 - 8, 145 Ω, 246 Ω
Replacement Order Code 74271131S
74271132S
Downloads–
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Cable Diameter 4.5 - 8
Impedance @ 25 MHz 1 turn145 Ω
Impedance @ 100 MHz 1 turn246 Ω
Impedance @ 25 MHz 2 turns607 Ω
Impedance @ 100 MHz 2 turns755 Ω
Material4 W 620 
Length35.1 mm
Width21.7 mm
Height18.2 mm
Plastic Housing ColorBlack 
Safety Key
74271722
iThis product will still be available for existing designs. Please use the offered alternative for new designs.
SPEC8.5 - 12.5, 151 Ω, 270 Ω
Replacement Order Code 74271221
74271222
Downloads–
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Cable Diameter 8.5 - 12.5
Impedance @ 25 MHz 1 turn151 Ω
Impedance @ 100 MHz 1 turn270 Ω
Impedance @ 25 MHz 2 turns641 Ω
Impedance @ 100 MHz 2 turns783 Ω
Material4 W 620 
Length35.1 mm
Width31 mm
Height28 mm
Plastic Housing ColorGrey 
Safety Key
74271722S
iThis product will still be available for existing designs. Please use the offered alternative for new designs.
SPEC8.5 - 12.5, 151 Ω, 270 Ω
Replacement Order Code 74271221S
74271222S
Downloads–
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Cable Diameter 8.5 - 12.5
Impedance @ 25 MHz 1 turn151 Ω
Impedance @ 100 MHz 1 turn270 Ω
Impedance @ 25 MHz 2 turns641 Ω
Impedance @ 100 MHz 2 turns783 Ω
Material4 W 620 
Length35.1 mm
Width31 mm
Height28 mm
Plastic Housing ColorBlack 
Safety Key