WE-RCIT Rod Core Inductor THT

WE-RCIT Rod Core Inductor THT. Very reliable mechanical design. Operating temperature up to +150ºC. Automotive approved.

Characteristics

  • High Current capability
  • Very reliable mechanical design
  • Very high magnetic saturation
  • Operating temperature up to +150ºC
  • Automotive approved

Applications

  • Standard filter applications
  • EMC Suppression in motor drive systems
  • In over all application in Infotainment systems
Certification
REACh ApprovalConform or declared [(EC)1907/2006]
RoHS ApprovalCompliant [2011/65/EU&2015/863]

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
L(mm)
Pl(mm)
Ø D(mm)
Pw(mm)
G(mm)
Ø F(mm)
L(µH)
IR(A)
RDC(mΩ)
fres(MHz)
Design Kit
Samples
7847110020
12.3 mm, 7.7 mm, 3.2 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length12.3 mm
Pin to Pin (Middle)7.7 mm
Diameter3.2 mm
Pin to Pin (Middle)2.6 mm
Pin length3 mm
Pin Diameter0.5 mm
Inductance2 µH
Rated Current4 A
DC Resistance11 mΩ
Self Resonant Frequency290 MHz
Design Kit
7847121020
15.4 mm, 12.2 mm, 7.6 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length15.4 mm
Pin to Pin (Middle)12.2 mm
Diameter7.6 mm
Pin to Pin (Middle)6.3 mm
Pin length3 mm
Pin Diameter1.12 mm
Inductance2 µH
Rated Current10 A
DC Resistance3.8 mΩ
Self Resonant Frequency150 MHz
Design Kit
7847111100
18.5 mm, 13.5 mm, 5.2 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length18.5 mm
Pin to Pin (Middle)13.5 mm
Diameter5.2 mm
Pin to Pin (Middle)4.6 mm
Pin length3 mm
Pin Diameter0.5 mm
Inductance10 µH
Rated Current3 A
DC Resistance33 mΩ
Self Resonant Frequency90 MHz
Design Kit
7847121060
20.5 mm, 14.7 mm, 6.9 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length20.5 mm
Pin to Pin (Middle)14.7 mm
Diameter6.9 mm
Pin to Pin (Middle)5.9 mm
Pin length3 mm
Pin Diameter0.8 mm
Inductance6 µH
Rated Current6.4 A
DC Resistance11.7 mΩ
Self Resonant Frequency95 MHz
Design Kit
7847121100
22.5 mm, 18.8 mm, 6.9 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length22.5 mm
Pin to Pin (Middle)18.8 mm
Diameter6.9 mm
Pin to Pin (Middle)5.9 mm
Pin length3 mm
Pin Diameter0.8 mm
Inductance10 µH
Rated Current5.5 A
DC Resistance15.1 mΩ
Self Resonant Frequency80 MHz
Design Kit
7847131020
25.7 mm, 17.5 mm, 10 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length25.7 mm
Pin to Pin (Middle)17.5 mm
Diameter10 mm
Pin to Pin (Middle)8 mm
Pin length3 mm
Pin Diameter1.8 mm
Inductance2 µH
Rated Current15 A
DC Resistance1.7 mΩ
Self Resonant Frequency110 MHz
Design Kit
7847131060
25.7 mm, 18 mm, 8.6 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length25.7 mm
Pin to Pin (Middle)18 mm
Diameter8.6 mm
Pin to Pin (Middle)7.3 mm
Pin length3 mm
Pin Diameter1.12 mm
Inductance6 µH
Rated Current10 A
DC Resistance6.5 mΩ
Self Resonant Frequency80 MHz
Design Kit
7847132060
30 mm, 24.9 mm, 14 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length30 mm
Pin to Pin (Middle)24.9 mm
Diameter14 mm
Pin to Pin (Middle)12 mm
Pin length3 mm
Pin Diameter1.8 mm
Inductance6 µH
Rated Current15 A
DC Resistance3.5 mΩ
Self Resonant Frequency55 MHz
Design Kit
7847132100
30.8 mm, 29.2 mm, 16 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length30.8 mm
Pin to Pin (Middle)29.2 mm
Diameter16 mm
Pin to Pin (Middle)14 mm
Pin length3 mm
Pin Diameter1.7 mm
Inductance10 µH
Rated Current15 A
DC Resistance5.7 mΩ
Self Resonant Frequency40 MHz
Design Kit
7847131100
30.9 mm, 24.9 mm, 8.6 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length30.9 mm
Pin to Pin (Middle)24.9 mm
Diameter8.6 mm
Pin to Pin (Middle)7.3 mm
Pin length3 mm
Pin Diameter1.12 mm
Inductance10 µH
Rated Current10 A
DC Resistance8.8 mΩ
Self Resonant Frequency50 MHz
Design Kit

Assortments

Articles from this product series can be found in the following assortments: