WE-RCIS Rod Core Inductor SMT

WE-RCIS Rod Core Inductor SMT

Characteristics

  • High Current capability
  • Very high saturation performance
  • High insertion loss at FM band
  • Broadband suppression
  • Robust mechanical design
  • Packaging: tape & reel / pick & place
  • Operating temperature up to +150ºC
  • Automotive approved

Applications

  • Integrated DC/DC converters
  • EMC suppression in motor drive systems
  • Infotainment Systems

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
L(mm)
Ø D(mm)
G(mm)
Ø F(mm)
L(µH)
IR(A)
RDC(mΩ)
fres(MHz)
Samples
7847227027
14.9 mm, 6.5 mm, 6.5 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length14.9 mm
Diameter6.5 mm
Pin length6.5 mm
Pin Diameter1 mm
Inductance2.72 µH
Rated Current10 A
DC Resistance6.4 mΩ
Self Resonant Frequency100 MHz
7847227010
15 mm, 7.1 mm, 7 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length15 mm
Diameter7.1 mm
Pin length7 mm
Pin Diameter1.5 mm
Inductance1 µH
Rated Current22.5 A
DC Resistance2 mΩ
Self Resonant Frequency213 MHz
7847229020
18 mm, 9.3 mm, 5.5 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length18 mm
Diameter9.3 mm
Pin length5.5 mm
Pin Diameter1.5 mm
Inductance1.96 µH
Rated Current15 A
DC Resistance2.4 mΩ
Self Resonant Frequency134 MHz
7847232045
25 mm, 11.5 mm, 6 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length25 mm
Diameter11.5 mm
Pin length6 mm
Pin Diameter1.5 mm
Inductance4.45 µH
Rated Current12 A
DC Resistance3.8 mΩ
Self Resonant Frequency40 MHz