WE-MPSA EMI Multilayer Power Suppression Bead

WE-MPSA EMI Multilayer Power Suppression Bead
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
0805
2 1.2 0.9 SMT
1206
3.2 1.6 1.1 SMT
1612
4.06 3.05 2.28 SMT
1812
4.5 3.2 2.3 SMT
2220
5.59 5.08 1.8 SMT
3312
8.5 3.05 2.28 SMT

Characteristics

  • Specified peak current capability
  • Ultra low RDC
  • High rated current up to 10 A
  • Operating temperature: - 55 ºC to +125 ºC
  • AEC-Q200 certified
  • Automotive approved

Applications

  • Filter with high inrush current peaks
  • Applications for noise reduction at power-trains, body control and infotainment systems
  • Motor interference suppression
  • Battery management systems, DC/DC converters, audio, etc.
  • Broadband suppression

Products

All
0805
1206
1612
1812
2220
3312
Filter article data
Filter by
 show  article in 6 product lines
 article in 6 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(A)
RDC(mΩ)
Type
Design Kit
Samples
78279223560
56 Ω, 90 Ω, 10 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz56 Ω
Maximum Impedance90 Ω
Rated Current10 A
DC Resistance4 mΩ
TypeHigh Current 
Design Kit
78279220800
80 Ω, 120 Ω, 4 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz80 Ω
Maximum Impedance120 Ω
Rated Current4 A
DC Resistance18 mΩ
TypeHigh Current 
Design Kit
78279226101
100 Ω, 160 Ω, 8 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Rated Current8 A
DC Resistance6 mΩ
TypeHigh Current 
Design Kit
78279225101
100 Ω, 160 Ω, 10 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Rated Current10 A
DC Resistance4 mΩ
TypeHigh Current 
Design Kit
78279224101
100 Ω, 160 Ω, 7 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Rated Current7 A
DC Resistance5 mΩ
TypeHigh Current 
Design Kit
78279224151
150 Ω, 230 Ω, 5 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz150 Ω
Maximum Impedance230 Ω
Rated Current5 A
DC Resistance10 mΩ
TypeHigh Current 
Design Kit
78279224171
170 Ω, 280 Ω, 4 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz170 Ω
Maximum Impedance280 Ω
Rated Current4 A
DC Resistance15 mΩ
TypeHigh Current 
Design Kit
78279224181
180 Ω, 240 Ω, 5 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz180 Ω
Maximum Impedance240 Ω
Rated Current5 A
DC Resistance10 mΩ
TypeHigh Current 
Design Kit
78279224251
250 Ω, 300 Ω, 4 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz250 Ω
Maximum Impedance300 Ω
Rated Current4 A
DC Resistance12 mΩ
TypeHigh Current 
Design Kit
78279224271
270 Ω, 350 Ω, 4 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz270 Ω
Maximum Impedance350 Ω
Rated Current4 A
DC Resistance20 mΩ
TypeHigh Current 
Design Kit
78279221281
280 Ω, 288 Ω, 3.5 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz280 Ω
Maximum Impedance288 Ω
Rated Current3.5 A
DC Resistance35 mΩ
TypeHigh Current 
Design Kit
78279220321
320 Ω, 347 Ω, 2.5 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz320 Ω
Maximum Impedance347 Ω
Rated Current2.5 A
DC Resistance50 mΩ
TypeHigh Current 
Design Kit
78279224401
400 Ω, 460 Ω, 4.5 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz400 Ω
Maximum Impedance460 Ω
Rated Current4.5 A
DC Resistance20 mΩ
TypeHigh Current 
Design Kit
78279224551
550 Ω, 660 Ω, 4 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz550 Ω
Maximum Impedance660 Ω
Rated Current4 A
DC Resistance35 mΩ
TypeHigh Current 
Design Kit
78279220601
600 Ω, 551 Ω, 2.1 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance551 Ω
Rated Current2.1 A
DC Resistance80 mΩ
TypeHigh Current 
Design Kit
78279221601
600 Ω, 610 Ω, 2.5 A
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance610 Ω
Rated Current2.5 A
DC Resistance50 mΩ
TypeHigh Current 
Design Kit

Assortments

Articles from this product series can be found in the following assortments:

Videos

The WE-MPSA by Würth Elektronik