OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familyFiltered ConnectorsProduct seriesWE-LANMXConnector & AssemblyWE-LANMX Connector

WE-LANMX Connector

Connector without assembly


Characteristics

  • M12 connector with integrated transformer / common mode choke
  • Slim design
  • High mechanical stability
  • Through Hole Reflow (THR) soldering
  • Compliant with standard IEEE 802.3u
  • Operating temperature: -40 °C up to +85 °C

Applications

  • Industrial applications e.g. factory automation, robotics, transportation technology, wind power plants
  • Standards as EtherNet/IP, Profinet, EtherCAT, Ethernet Powerlink

Products

Order Code Data­sheet DownloadsData ratePoEOrientation TypeCodeOperating TemperatureUse with Samples
749600010SPEC
6 files 10/100BASE-T non-PoE Vertical D -40 °C up to +85 °C749699910
Order Code Data­sheet
749600010SPEC
Samples
Order Code Data­sheet DownloadsData ratePoEOrientation TypeCodeOperating TemperatureUse with Samples

High mechanical robustness with excellent signal integrity

WE-LANMX M12 Connector

With WE-LANMX, Ethernet connections are powerful even in tough environments. The screw-type circular connector sockets defy environmental influences such as vibration, dust and water due to their stable and at the same time space-saving design.

Due to the integrated transformers and common mode chokes, the LAN-MX combines high mechanical robustness with excellent signal integrity in one component.

Videos

How To: Assembly of WE-LANMX M12 Connector