WE-LANMX Assembly
Assembly without connector
Characteristics
- IP67 robust against dust and water
- M12 thread
- High mechanical stability
- Operating temperature: -40 °C up to +85 °C
Applications
- Industrial applications e.g. factory automation, robotics, transportation technology, wind power plants
- Standards as EtherNet/IP, Profinet, EtherCAT, Ethernet Powerlink
Products
Filter by
show in
article in 0 product lines
Reset allHigh mechanical robustness with excellent signal integrity
WE-LANMX M12 Connector
High mechanical robustness with excellent signal integrity
WE-LANMX M12 Connector
With WE-LANMX, Ethernet connections are powerful even in tough environments. The screw-type circular connector sockets defy environmental influences such as vibration, dust and water due to their stable and at the same time space-saving design.
Due to the integrated transformers and common mode chokes, the LAN-MX combines high mechanical robustness with excellent signal integrity in one component.

Technical Details:





Suitable for
Videos
How To: Assembly of WE-LANMX M12 Connector