Characteristics
- Operating input voltage of 9 V, 12 V, 15 V, 18 V and 24 V industrial rails
- Maximum 36 V input voltage
- Additional USB connector for 5 V input voltage to select by switch
- Transformation of industrial input voltage to 5 V
- Transformation of 5 V to 3.3 V
- Enable functionality and mode selection available to control and tune performance of MagI³C MicroModule
Applications
- Plug compatible 5 V and 3.3 V power supply for whole WE FeatherWing ecosystem
Products
Order Code | Datasheet | Manual | Downloads | Offer |
---|---|---|---|---|
2601157101001 | – |
Order Code | Datasheet |
---|---|
2601157101001 | – |
Offer |
---|
Order Code | Datasheet | Manual | Downloads | Offer |
---|