Characteristics
- 868 MHz SRD frequency band
- Range of up to 20 km line of sight
- Small size: 17 x 27 x 4 mm
- Low-power functions (Wake-On-Radio)
- 500 mW (+27 dBm) TX Power
- Drop in compatible to Tarvos-III
- Flexible addressing (max. 255 nodes per network)
- With integrated or external antenna
- Integrated software stack with extensive functions
- Available on Tape & Reel for SMT mounting
- ACC Software - PC Tool to configure and evaluate the module
- Wireless Connectivity SDK
Application Notes
Products
Order Code | Datasheet | Simulation | Manual | Downloads | Name | f (MHz) | dLoS (m) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | L (mm) | W (mm) | H (mm) | Antenna | Evaluation Board | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2609031181000 | SPEC | 5 files | Thebe-II | 869.4 - 869.65 | 20000 | 27 | -124 | 2.2 | 3.7 | 100 | RF pad | 17 | 27 | 3.8 | Hyperion-II Hyperion-I | 2609039281001 |
Order Code | Datasheet | Simulation |
---|---|---|
2609031181000 | SPEC |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Name | f (MHz) | dLoS (m) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | L (mm) | W (mm) | H (mm) | Antenna | Evaluation Board | Offer |
---|
Videos
#askLorandt explains: The difference between the transparent mode and the command mode