Tarvos-III & EV-Kits

Radio Module 868 MHz (AMB8826)

Tarvos-III & EV-Kits

Characteristics

  • 868 MHz SRD frequency band
  • Range up to 10 km line of sight
  • Small size: 17 x 27 x 3.2 mm
  • Low-power functions
  • Only 26 mA @14 dBm output power, sleep 0.2 µA
  • Incl. Flooding Mesh Function
  • TI CC1310 sub-GHz Transceiver
  • 32-bit ARM Cortex-M3 CPU with 128 kB Flash and 20 kB RAM
  • Radio and Footprint compatible with the product family Tarvos
  • Flexible addressing (max. 65 535 nodes in 255 networks)
  • With integrated or external antenna
  • Integrated software stack with extensive functions
  • Available on Tape & Reel for SMT mounting
  • ACC Software - PC Tool to configure and evaluate the module
  • Wireless Connectivity SDK

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Tarvos-III
EV-Kits
USB Funk-Stick
Filter article data
Filter by
 show  article in 3 product lines
 article in 3 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range(MHz)
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
PTx, 50 Ω(dBm)
Rxsens, 50 Ω(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
ANTConn
L(mm)
W(mm)
H(mm)
Radio Module
USB Radio Stick
Evaluation Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2609019281001
Simu­lation
Man­ual
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Tarvos-III incl. ext. antenna 
Radio Module
USB Radio Stick
Evaluation Kit
Check availability
2609011081000
SPECTarvos-III with integrated antenna, 863 - 870, 300 m
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionTarvos-III with integrated antenna 
Frequency Range 863 - 870
Line of Sight Range300 m
Output Power e.r.p.-8 dBm
RX sensitivity e.r.p.-104 dBm
Operating Supply Voltage Min.2.2 V
Operating Supply Voltage Max.3.8 V
RF Bitrate max.400 kbps
Length17 mm
Width27 mm
Height3.2 mm
Radio Module
USB Radio Stick
Evaluation Kit
Check availability
2609011181000
SPECTarvos-III with 50 Ohm RF pad, 863 - 870, 10000 m
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionTarvos-III with 50 Ohm RF pad 
Frequency Range 863 - 870
Line of Sight Range10000 m
Output Power 50 Ohm14 dBm
RX sensitivity max.-124 dBm
Operating Supply Voltage Min.2.2 V
Operating Supply Voltage Max.3.8 V
RF Bitrate max.400 kbps
Length17 mm
Width27 mm
Height3.2 mm
Radio Module
USB Radio Stick
Evaluation Kit
Check availability
2609026281001
SPECTarvos-III USB radio stick, 863 - 870, 10000 m
Simu­lation
Man­ual
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionTarvos-III USB radio stick 
Frequency Range 863 - 870
Line of Sight Range10000 m
Output Power 50 Ohm14 dBm
RX sensitivity max.-124 dBm
RF Bitrate max.400 kbps
Antenna Connector TypeSMA connector 
Length74 mm
Width23.65 mm
Height12 mm
USB Radio Stick
Evaluation Kit
Check availability

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.


Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability

The "ACC V3" is a tool to update and configure certain Würth Elektronik eiSos modules. The supported features will include the search and upload of new firmwares as well as the modification of the available configuration parameters. It allows full user control over all supported products, as in the range of the producer’s intentions, always referring to the respective manual of the connected module.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


Comparison Tarvos-e and Tarvos-III

Table with characteristics from 2 radio modules

Videos

#askLorandt explains: The difference between the transparent mode and the command mode

Videos

How to choose the fitting radio protocol

Videos

Manni Talks - Serial Interfaces