Characteristics
- Low-cost OEM radio module
- 868 MHz SRD frequency band
- Range up to 1000 m line of sight
- Small size: 17 x 27 x 4.0 mm
- Low-power functions
- Flexible addressing (max. 255 nodes per network)
- With integrated or external antenna
- Integrated software stack with extensive functions
- Configuration via UART interface
- Available on Tape & Reel for SMT mounting
- ACC Software - PC Tool to configure and evaluate the module
- Wireless Connectivity SDK
Application Notes
Products
Order Code | Datasheet | Simulation | Manual | Downloads | Name | f (MHz) | dLoS (m) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | L (mm) | W (mm) | H (mm) | Antenna | USB Radio Stick | Evaluation Board | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2605041181000 | SPEC | 5 files | Tarvos-I | 868 - 868.6 | 1000 | 11 | -108 | 2.2 | 3.6 | 100 | 17 | 27 | 3.6 | Hyperion-II Hyperion-I | 2605056081001 | 2605049281001 |
Order Code | Datasheet | Simulation |
---|---|---|
2605041181000 | SPEC |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Name | f (MHz) | dLoS (m) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | L (mm) | W (mm) | H (mm) | Antenna | USB Radio Stick | Evaluation Board | Offer |
---|
Videos
#askLorandt explains: The difference between the transparent mode and the command mode