WA-SNRM Snap Rivet Mount Spacer

Applications

  • On one end these circuit board spacers have a snap-in for a panel thickness of 1.6mm and a drilling of 4.0mm.
  • On the other end you can use a snap rivet which will accommodate a wide range of panel thicknesses.
General Information
Operating Temperature-30 °C up to +85 °C
MaterialNylon 66
ColorNatural
Flammability RatingUL94 V-2

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
L(mm)
f(mm)
Design Kit
Board
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WA-SNRM Snap Rivet Mount Spacer
709851000
SPEC9.5 mm, 4 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length9.5 mm
Drilling in Panel4 mm
Design Kit
Board
Check availability
WA-SNRM Snap Rivet Mount Spacer
709852000
SPEC11.1 mm, 4 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length11.1 mm
Drilling in Panel4 mm
Design Kit
Board
Check availability
WA-SNRM Snap Rivet Mount Spacer
709853000
SPEC12.7 mm, 4 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12.7 mm
Drilling in Panel4 mm
Design Kit
Board
Check availability
WA-SNRM Snap Rivet Mount Spacer
709854000
SPEC15.9 mm, 4 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15.9 mm
Drilling in Panel4 mm
Design Kit
Board
Check availability
WA-SNRM Snap Rivet Mount Spacer
709855000
SPEC19.1 mm, 4 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length19.1 mm
Drilling in Panel4 mm
Design Kit
Board
Check availability
WA-SNRM Snap Rivet Mount Spacer
709856000
SPEC22.2 mm, 4 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length22.2 mm
Drilling in Panel4 mm
Design Kit
Board
Check availability
WA-SNRM Snap Rivet Mount Spacer
709857000
SPEC25.4 mm, 4 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length25.4 mm
Drilling in Panel4 mm
Design Kit
Board
Check availability

Assortments

Articles from this product series can be found in the following assortments: