Characteristics
- Stackable expansion board for Arduino UNO and Arduino DUE
- I²C and SPI interface with 3.3 V and 5 V logic output
- On board pull-up resistors
- Compatible with 6-pin connector of Würth EVAL boards
- Plug-and-play with sensor EVAL boards (WSEN-EVAL)
- Works with every other sensor with I²C or SPI interface
- Arduino library and example code for quick start
Products
| Order Code | Datasheet | Manual | Downloads | Status | Description | Offer |
|---|---|---|---|---|---|---|
| 2501000101291 | – | – | Active i| Production is active. Expected lifetime: >10 years. | Sensor Shield for Arduino |
| Order Code | Datasheet |
|---|---|
| 2501000101291 | – |
| Offer |
|---|
| Order Code | Datasheet | Manual | Downloads | Status | Description | Offer |
|---|