Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
Components
Electromechanical Components
Assembly
Plastic Caps
WA-PCCA Plastic Caps for RJ45 Modular Jack
General Information
Type
RJ45
Material
ABS; PE
Color
Black
Packaging Properties
Packaging
Bag
Products
Filter article data
Filter by
Delete all
show
article
in
0 product lines
article
in
0 product lines
Reset all
Order Code
Datasheet
Downloads
Status
Type
Color
Material
Packaging
Operating Temperature
Flammability Rating
Samples
726151101
RJ45, Black, ABS
Downloads
3 files
CAD files
ZIP
3D
3D_726151101 (rev1).pdf
|
21.8 KB
IGS
Download_IGS_726151101 (rev1).igs
|
200.4 KB
STP
Download_STP_726151101 (rev1).stp
|
78.3 KB
Download all 3 files as zip archive
ZIP
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Type
RJ45
Color
Black
Material
ABS
Packaging
Bag
Operating Temperature
-20 °C up to +60 °C
Flammability Rating
UL94 HB
726154101
RJ45, Black, PE
Downloads
3 files
CAD files
ZIP
3D
3D_726154101 (rev1).pdf
|
22.7 KB
IGS
Download_IGS_726154101 (rev1).igs
|
264.7 KB
STP
Download_STP_726154101 (rev1).stp
|
57.1 KB
Download all 3 files as zip archive
ZIP
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Type
RJ45
Color
Black
Material
PE
Packaging
Bag
Operating Temperature
-30 °C up to +80 °C
–
726151102
RJ45, Black, ABS
Downloads
3 files
CAD files
ZIP
3D
3D_726151102 (rev1).pdf
|
22.2 KB
IGS
Download_IGS_726151102 (rev1).igs
|
234.5 KB
STP
Download_STP_726151102 (rev1).stp
|
89.4 KB
Download all 3 files as zip archive
ZIP
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Type
RJ45
Color
Black
Material
ABS
Packaging
Bag
Operating Temperature
-20 °C up to +60 °C
Flammability Rating
UL94 HB
726151104
RJ45, Black, PE
Downloads
3 files
CAD files
ZIP
3D
3D_726151104 (rev1).pdf
|
18.1 KB
IGS
Download_IGS_726151104 (rev1).igs
|
219.2 KB
STP
Download_STP_726151104 (rev1).stp
|
49.6 KB
Download all 3 files as zip archive
ZIP
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Type
RJ45
Color
Black
Material
PE
Packaging
Bag
Operating Temperature
-30 °C up to +80 °C
–
Article information
+ Show more
Suitable for
WE-RJ45 10G Transformer
WE-RJ45 LAN Transformer
WE-RJ45 LAN Through Hole Reflow
Cart
Your cart is empty.
Get samples and quotes