
Kind Properties | |
---|---|
Pitch | 3 mm |
Gender | Female |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
General Information | |
---|---|
Operating Temperature | -25 up to +105 °C |
Withstanding Voltage | 1500 V (AC) |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Wire Properties | |
---|---|
Packaging | Bag |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins (mm) | Pitch (mm) | Gender | Type | Rows | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
662002113322 | SPEC | 3 files | 2 | 3 | Female | Receptacle Housing | Dual | Cable | 5.27 | Bag | 662001 | |
662004113322 | SPEC | 3 files | 4 | 3 | Female | Receptacle Housing | Dual | Cable | 8.27 | Bag | 662001 | |
662006113322 | SPEC | 3 files | 6 | 3 | Female | Receptacle Housing | Dual | Cable | 9.85 | Bag | 662001 | |
662008113322 | SPEC | 3 files | 8 | 3 | Female | Receptacle Housing | Dual | Cable | 12.85 | Bag | 612690 662001 | |
662010113322 | SPEC | 3 files | 10 | 3 | Female | Receptacle Housing | Dual | Cable | 15.85 | Bag | 662001 | |
662012113322 | SPEC | 3 files | 12 | 3 | Female | Receptacle Housing | Dual | Cable | 18.85 | Bag | 662001 | |
662014113322 | SPEC | 3 files | 14 | 3 | Female | Receptacle Housing | Dual | Cable | 21.85 | Bag | 662001 | |
662016113322 | SPEC | 3 files | 16 | 3 | Female | Receptacle Housing | Dual | Cable | 24.85 | Bag | 662001 | |
662018113322 | SPEC | 3 files | 18 | 3 | Female | Receptacle Housing | Dual | Cable | 27.85 | Bag | 662001 | |
662020113322 | SPEC | 3 files | 20 | 3 | Female | Receptacle Housing | Dual | Cable | 30.85 | Bag | 662001 | |
662022113322 | SPEC | 3 files | 22 | 3 | Female | Receptacle Housing | Dual | Cable | 33.85 | Bag | 662001 | |
662024113322 | SPEC | 3 files | 24 | 3 | Female | Receptacle Housing | Dual | Cable | 36.85 | Bag | 662001 |
Order Code | Datasheet |
---|---|
662002113322 | SPEC |
662004113322 | SPEC |
662006113322 | SPEC |
662008113322 | SPEC |
662010113322 | SPEC |
662012113322 | SPEC |
662014113322 | SPEC |
662016113322 | SPEC |
662018113322 | SPEC |
662020113322 | SPEC |
662022113322 | SPEC |
662024113322 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (mm) | Pitch (mm) | Gender | Type | Rows | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with

WR-MPC3 3.00 mm Male Dual Row Angled Header w. Plastic Pegs

WR-MPC3 3.00 mm Male Dual Row Vertical Header

WR-MPC3 3.00 mm SMT Male Dual Row Angled Header w. Plastic Pegs (Reel)

WR-MPC3 3.00 mm SMT Male Dual Row Angled Header w. Plastic Pegs

WR-MPC3 3.00 mm SMT Male Dual Row Angled Header with SMT Solder Tab (Reel)

WR-MPC3 3.00 mm SMT Male Dual Row Angled Header with SMT Solder Tab

WR-MPC3 3.00 mm SMT Male Dual Row Angled Header with THT Retention Clip (Reel)

WR-MPC3 3.00 mm SMT Male Dual Row Angled Header with THT Retention Clip

WR-MPC3 3.00 mm SMT Male Dual Row Vertical Header with SMT Solder Tab (Reel)

WR-MPC3 3.00 mm SMT Male Dual Row Vertical Header with SMT Solder Tab

WR-MPC3 3.00 mm SMT Male Dual Row Vertical Header with THT Retention Clip (Reel)

WR-MPC3 3.00 mm SMT Male Dual Row Vertical Header with THT Retention Clip
Use with
Assortments
Articles from this product series can be found in the following assortments: