
Kind Properties | |
---|---|
Gender | Female |
Material Properties | |
---|---|
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -25 up to +105 °C |
Compliance | RoHS |
Working Voltage | 250 V (AC) |
Contact Resistance | 10 mΩ |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 24 to 20 (AWG); 30 to 26 (AWG) |
Stranded Wire Section (Metric) | 0.129 to 0.0509 (mm²) |
Packaging | Bag; Big Reel; Small Reel |
Application Notes
Products
Order Code | Datasheet | Downloads | Gender | Type | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Packaging | Tools | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66200113722 | SPEC | 6 files | Female | Crimp Terminal | 5 | 250 | Cable | 10 | max. | 24 to 20 (AWG) | Big Reel | 600300300001 600662401 | – | |
66200113722DEC | SPEC | 3 files | Female | Crimp Terminal | 5 | 250 | Cable | 10 | max. | 24 to 20 (AWG) | Bag | 600300300001 | 612690 662001 | |
66210113722 | SPEC | 6 files | Female | Crimp Terminal | 5 | 250 | Cable | 10 | max. | 24 to 20 (AWG) | Small Reel | 600300300001 600662401 | – | |
66200413722 | SPEC | 3 files | Female | Crimp Terminal | 5 | 250 | Cable | 10 | max. | 30 to 26 (AWG) | Big Reel | 600662404 | – | |
66210413722 | SPEC | 8 files | Female | Crimp Terminal | 5 | 250 | Cable | 10 | max. | 30 to 26 (AWG) | Small Reel | – | – | |
66200413722DEC | SPEC | 5 files | Female | Crimp Terminal | 5 | 250 | Cable | 10 | max. | 30 to 26 (AWG) | Bag | 600300300001 | 662001 |
Order Code | Datasheet |
---|---|
66200113722 | SPEC |
66200113722DEC | SPEC |
66210113722 | SPEC |
66200413722 | SPEC |
66210413722 | SPEC |
66200413722DEC | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Gender | Type | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Packaging | Tools | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: