OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-MM Mini ModuleGenderFemale PCB sideProduct seriesWR-MM Female Connector w/o Latch & w/o Polarization

WR-MM Female Connector w/o Latch & w/o Polarization

WR-MM Female Connector w/o Latch & w/o Polarization
Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
Insulator ColorRed
Contact MaterialPhosphor Bronze
Contact PlatingMatte Tin over Nickel
Contact TypeStamped
General Information
Operating Temperature-40 °C up to +105 °C
Pitch2.54 mm
GenderFemale
Electrical Properties
Working Voltage250 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance10 mΩ
RISO1000 MΩ
Certification
cULus ApprovalE323964
Packaging Properties
PackagingTube

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
Working Voltage
(V (AC))
IR
(A)
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples
690367180472SPEC
6 files 4 2.54 Female Straight THT 7.08 250 1.5 10 max. Tube690001
690367180672SPEC
6 files 6 2.54 Female Straight THT 9.62 250 1.5 10 max. Tube690001
690367180872SPEC
6 files 8 2.54 Female Straight THT 12.16 250 1.5 10 max. Tube690001
690367181072SPEC
6 files 10 2.54 Female Straight THT 14.7 250 1.5 10 max. Tube612690
690001
690367181272SPEC
6 files 12 2.54 Female Straight THT 17.24 250 1.5 10 max. Tube690001
690367181472SPEC
6 files 14 2.54 Female Straight THT 19.78 250 1.5 10 max. Tube690001
690367181672SPEC
6 files 16 2.54 Female Straight THT 22.32 250 1.5 10 max. Tube690001
690367181872SPEC
6 files 18 2.54 Female Straight THT 24.86 250 1.5 10 max. Tube690001
690367182072SPEC
6 files 20 2.54 Female Straight THT 27.4 250 1.5 10 max. Tube690001
690367182272SPEC
6 files 22 2.54 Female Straight THT 29.94 250 1.5 10 max. Tube690001
690367182472SPEC
6 files 24 2.54 Female Straight THT 32.48 250 1.5 10 max. Tube690001
690367182672SPEC
6 files 26 2.54 Female Straight THT 35.02 250 1.5 10 max. Tube690001
Order Code Data­sheet
690367180472SPEC
690367180672SPEC
690367180872SPEC
690367181072SPEC
690367181272SPEC
690367181472SPEC
690367181672SPEC
690367181872SPEC
690367182072SPEC
690367182272SPEC
690367182472SPEC
690367182672SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
Working Voltage
(V (AC))
IR
(A)
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: