WR-LECO Single Contact - Poke In Connector - Vertical Cable Entry - SMT

WR-LECO Single Contact - Poke In Connector - Vertical Cable Entry - SMT
General Information
Operating Temperature-40 °C up to +130 °C
Electrical Properties
Working Voltage600 V (AC)
Withstanding Voltage2200 V (AC)
IR7 A
Contact Resistance10 mΩ
Material Properties
Insulator MaterialPA 9T
Insulator Flammability RatingUL94 V-0
Insulator ColorGrey
Contact MaterialPhosphor Bronze
Contact PlatingTin over Nickel
Wire Properties
Solid Wire Section (AWG)18 to 20 (AWG)
Solid Wire Section (Metric)0.2 to 0.5 (mm²)
Wire Strip Length6 up to 7 (mm)
Certification
cULus ApprovalE323964

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Pins
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WR-LECO Single Contact - Poke In Connector - Vertical Cable Entry - SMT
695401000222
SPEC1

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Design Kit
Check availability

Assortments

Articles from this product series can be found in the following assortments: