General Information | |
---|---|
Pitch | 0.5 mm |
Material Properties | |
---|---|
Insulator Material | LCP |
Contact Material | Phosphor Bronze |
Contact Plating | 100 (µ") Tin over 50 (µ") Nickel |
Contact Type | Stamped |
Solder Tabs | Brass |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
687306124422 | SPEC | 7 files | 6 | 0.5 | Vertical | 9.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 | |
687308124422 | SPEC | 7 files | 8 | 0.5 | Vertical | 10.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 | |
687310124422 | SPEC | 7 files | 10 | 0.5 | Vertical | 11.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 | |
687312124422 | SPEC | 7 files | 12 | 0.5 | Vertical | 12.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 | |
687314124422 | SPEC | 7 files | 14 | 0.5 | Vertical | 13.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 | |
687316124422 | SPEC | 7 files | 16 | 0.5 | Vertical | 14.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 | |
687318124422 | SPEC | 7 files | 18 | 0.5 | Vertical | 15.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 | |
687320124422 | SPEC | 7 files | 20 | 0.5 | Vertical | 16.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 612690 687001 | |
687322124422 | SPEC | 7 files | 22 | 0.5 | Vertical | 17.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 | |
687324124422 | SPEC | 7 files | 24 | 0.5 | Vertical | 18.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 | |
687326124422 | SPEC | 7 files | 26 | 0.5 | Vertical | 19.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 | |
687328124422 | SPEC | 7 files | 28 | 0.5 | Vertical | 20.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 | |
687330124422 | SPEC | 7 files | 30 | 0.5 | Vertical | 21.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 | |
687333124422 | SPEC | 7 files | 33 | 0.5 | Vertical | 22.9 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 | |
687334124422 | SPEC | 7 files | 34 | 0.5 | Vertical | 23.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 | |
687340124422 | SPEC | 7 files | 40 | 0.5 | Vertical | 26.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 | |
687350124422 | SPEC | 7 files | 50 | 0.5 | Vertical | 31.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | 687001 |
Order Code | Datasheet |
---|---|
687306124422 | SPEC |
687308124422 | SPEC |
687310124422 | SPEC |
687312124422 | SPEC |
687314124422 | SPEC |
687316124422 | SPEC |
687318124422 | SPEC |
687320124422 | SPEC |
687322124422 | SPEC |
687324124422 | SPEC |
687326124422 | SPEC |
687328124422 | SPEC |
687330124422 | SPEC |
687333124422 | SPEC |
687334124422 | SPEC |
687340124422 | SPEC |
687350124422 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|
Use with
Suitable for
Assortments
Articles from this product series can be found in the following assortments: