OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyZIF Connectors (Zero Insertion Force)Product seriesWR-FPC 0.50 mm SMT ZIF Horizontal Top Contact

WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact

WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact
General Information
Pitch0.5 mm
Material Properties
Insulator MaterialLCP
Contact MaterialPhosphor Bronze
Contact Plating100 (µ") Tin over 50 (µ") Nickel
Contact TypeStamped
Solder TabsBrass

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples
68710614022SPEC
7 files 6 0.5 Horizontal 9.4 0.5 50 Tape and Reel 20 max.687001
68710814022SPEC
7 files 8 0.5 Horizontal 10.4 0.5 50 Tape and Reel 20 max.687001
68711014022SPEC
7 files 10 0.5 Horizontal 11.4 0.5 50 Tape and Reel 20 max.687001
68711214022SPEC
7 files 12 0.5 Horizontal 12.4 0.5 50 Tape and Reel 20 max.687001
68711414022SPEC
7 files 14 0.5 Horizontal 13.4 0.5 50 Tape and Reel 20 max.687001
68711614022SPEC
7 files 16 0.5 Horizontal 14.4 0.5 50 Tape and Reel 20 max.687001
68711814022SPEC
7 files 18 0.5 Horizontal 15.4 0.5 50 Tape and Reel 20 max.687001
68712014022SPEC
7 files 20 0.5 Horizontal 16.4 0.5 50 Tape and Reel 20 max.612690
687001
68712214022SPEC
7 files 22 0.5 Horizontal 17.4 0.5 50 Tape and Reel 20 max.687001
68712414022SPEC
7 files 24 0.5 Horizontal 18.4 0.5 50 Tape and Reel 20 max.687001
68712514022SPEC
7 files 25 0.5 Horizontal 18.9 0.5 50 Tape and Reel 20 max.687001
68712614022SPEC
7 files 26 0.5 Horizontal 19.4 0.5 50 Tape and Reel 20 max.687001
68712814022SPEC
7 files 28 0.5 Horizontal 20.4 0.5 50 Tape and Reel 20 max.687001
68713014022SPEC
7 files 30 0.5 Horizontal 21.4 0.5 50 Tape and Reel 20 max.687001
68713214022SPEC
7 files 32 0.5 Horizontal 22.4 0.5 50 Tape and Reel 20 max.687001
68713314022SPEC
7 files 33 0.5 Horizontal 22.9 0.5 50 Tape and Reel 20 max.687001
68713414022SPEC
7 files 34 0.5 Horizontal 23.4 0.5 50 Tape and Reel 20 max.687001
68713514022SPEC
7 files 35 0.5 Horizontal 23.9 0.5 50 Tape and Reel 20 max.687001
68713614022SPEC
7 files 36 0.5 Horizontal 24.4 0.5 50 Tape and Reel 20 max.687001
68714014022SPEC
7 files 40 0.5 Horizontal 26.4 0.5 50 Tape and Reel 20 max.687001
68714514022SPEC
7 files 45 0.5 Horizontal 28.9 0.5 50 Tape and Reel 20 max.687001
68715014022SPEC
7 files 50 0.5 Horizontal 31.4 0.5 50 Tape and Reel 20 max.687001
Order Code Data­sheet
68710614022SPEC
68710814022SPEC
68711014022SPEC
68711214022SPEC
68711414022SPEC
68711614022SPEC
68711814022SPEC
68712014022SPEC
68712214022SPEC
68712414022SPEC
68712514022SPEC
68712614022SPEC
68712814022SPEC
68713014022SPEC
68713214022SPEC
68713314022SPEC
68713414022SPEC
68713514022SPEC
68713614022SPEC
68714014022SPEC
68714514022SPEC
68715014022SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: