Characteristics
EV-Kit Thetis-I
- Create a free account at developer.wirepas.com to get extensive information and documentation on Wirepas.
- Simple, ready-to-use and cost effective starter kit for Wirepas Mesh
- The EV-Kit is equipped with our Thetis-I Wirepas Mesh module and includes a mini evaluation board, a USB radio stick and three sensor nodes.
- Setup and operation of a Wirepas Mesh prototype network in few simple steps
- All components of the EV-Kit (mini EV-board, USB radio stick, sensor nodes) can be purchased separately to enlarge the test network
Mini EV-Board Thetis-I
- The Mini EV-Board is a simple evaluation board with the Wirepas Mesh module Thetis-I without any additional connectors and pinheaders assembly
- Allows connection with a host microcontroller for application development
Sensor node Thetis-I
- 31mm x 32mm battery-operated board including our WSEN-PADS pressure sensor and WSEN-HIDS humidity sensor
- Sensor data are read by the radio module and automatically transferred into the mesh network
Proprietary PC Tool Wirepas Commander
- Communication with the radio modules
- Network configuration
- Monitoring of sensor data
Wirepas Mesh documentation
Products
Order Code | Datasheet | Simulation | Manual | Downloads | Description | Radio Module | Offer |
---|---|---|---|---|---|---|---|
2611019021011 | – | – | EV-Kit Thetis-I | 2611011021010 | |||
2611109021011 | – | – | Mini EV-Board Thetis-I | 2611011021010 | |||
2611097021021 | – | – | Sensor Node Thetis-I | 2611011021010 | |||
2611086021011 | SPEC | – | Thetis-I USB radio stick | 2611011021010 |
Order Code | Datasheet | Simulation |
---|---|---|
2611019021011 | – | – |
2611109021011 | – | – |
2611097021021 | – | – |
2611086021011 | SPEC |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Description | Radio Module | Offer |
---|
Radio Module
USB Radio Stick
Included Products
Videos
WE meet @ Digital Days 2021: Wirepas Mesh: From Concept to Prototyping