OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Electrolytic CapacitorsProduct familyV-Chip SMTDesign kitDesign Kit WCAP-ASLL Long Life Aluminium Electrolytic Capacitors

Design Kit WCAP-ASLL Long Life Aluminium Electrolytic Capacitors

105 °C Order Code 865060

Applications

  • Long life application & low impedance
  • Input and output capacitor for switched-mode power supply
  • Filtering
  • Smoothing
  • e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Samples
865060340001SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors10 µF 16 90 4 5.5
865060240001SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors22 µF 10 90 4 5.5
865060342002SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors22 µF 16 150 5 5.5
865060140002SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors33 µF 6.3 85 4 5.5
865060242002SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors33 µF 10 160 5 5.5
865060343003SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors33 µF 16 230 6.3 5.5
865060142003SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors47 µF 6.3 160 5 5.5
865060343004SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors47 µF 16 230 6.3 5.5
865060243003SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors47 µF 10 230 6.3 5.5
865060343005SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors100 µF 16 255 6.3 5.5
865060243004SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors100 µF 10 240 6.3 5.5
865060143005SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors150 µF 6.3 240 6.3 5.5
865060243005SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors150 µF 10 250 6.3 5.5
865060345006SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors150 µF 16 280 6.3 7.7
865060345007SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors220 µF 16 280 6.3 7.7
865060145006SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors220 µF 6.3 280 6.3 7.7
865060245006SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors220 µF 10 280 6.3 7.7
865060353008SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors330 µF 16 550 8 10.5
865060153007SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors330 µF 6.3 450 8 10.5
865060253007SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors330 µF 10 500 8 10.5
865060353009SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors470 µF 16 600 8 10.5
865060153008SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors470 µF 6.3 500 8 10.5
865060253008SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors470 µF 10 550 8 10.5
865060153009SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors680 µF 6.3 550 8 10.5
865060357010SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors680 µF 16 750 10 10.5
865060257009SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors680 µF 10 690 10 10.5
865060153010SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors1000 µF 6.3 550 8 10.5
865060257010SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors1000 µF 10 690 10 10.5
865060157011SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors1500 µF 6.3 690 10 10.5
865060362011SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors1500 µF 16 1150 12.5 14
865060262011SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors2200 µF 10 1150 12.5 14
865060162012SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors3300 µF 6.3 1150 12.5 14
865060363012SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors3300 µF 16 1800 16 17
865060263012SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors4700 µF 10 1800 16 17
865060163013SPEC
8 files WCAP-ASLL Aluminum Electrolytic Capacitors6800 µF 6.3 1800 16 17
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Samples