WE-D-SUB Filter Solder Pin Straight
SizeDimen­sionsW
(mm)
H
(mm)
MaterialMount
Through Hole
17 12.4 Steel with Tin Solder
UNC 4/40
17 12.4 Steel with Tin Solder

Characteristics

  • Standardized filter with 1000 pF (other values possible on request)
  • High attenuation of more than 40 dB @ 180 MHz
  • Rated current @ 20 ºC: 7,5 A
  • Insulation resistance: min. 1 GΩ
  • Operating temperature: –55 ºC to +125 ºC
  • Choice of UNC 4/40 or through hole
  • Working voltage: 100 VDC
  • Testing voltage: 250 VRMS

Applications

  • Filtering of interfaces
  • External connection to
    – printer
    – sensor
    – display

Products

All
Through Hole
UNC 4/40
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Number of Poles
Gender
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WE-D-SUB Filter Solder Pin Straight
210111003
SPEC9, Male, 30.8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles9 
GenderMale 
Length30.8 mm
Width17 mm
Height12.4 mm
–Check availability
WE-D-SUB Filter Solder Pin Straight
210611003
SPEC9, Female, 30.8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles9 
GenderFemale 
Length30.8 mm
Width17 mm
Height12.4 mm
–Check availability
WE-D-SUB Filter Solder Pin Straight
210111023
SPEC9, Male, 30.8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles9 
GenderMale 
Length30.8 mm
Width17 mm
Height12.4 mm
–Check availability
WE-D-SUB Filter Solder Pin Straight
210611023
SPEC9, Female, 30.8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles9 
GenderFemale 
Length30.8 mm
Width17 mm
Height12.4 mm
–Check availability
WE-D-SUB Filter Solder Pin Straight
212111003
SPEC15, Male, 39.2 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles15 
GenderMale 
Length39.2 mm
Width17 mm
Height12.4 mm
–Check availability
WE-D-SUB Filter Solder Pin Straight
212611003
SPEC15, Female, 39.2 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles15 
GenderFemale 
Length39.2 mm
Width17 mm
Height12.4 mm
–Check availability
WE-D-SUB Filter Solder Pin Straight
212111023
SPEC15, Male, 39.2 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles15 
GenderMale 
Length39.2 mm
Width17 mm
Height12.4 mm
–Check availability
WE-D-SUB Filter Solder Pin Straight
212611023
SPEC15, Female, 39.2 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles15 
GenderFemale 
Length39.2 mm
Width17 mm
Height12.4 mm
–Check availability
WE-D-SUB Filter Solder Pin Straight
214111003
SPEC25, Male, 53.1 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles25 
GenderMale 
Length53.1 mm
Width17 mm
Height12.4 mm
–Check availability
WE-D-SUB Filter Solder Pin Straight
214611003
SPEC25, Female, 53.1 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles25 
GenderFemale 
Length53.1 mm
Width17 mm
Height12.4 mm
–Check availability
WE-D-SUB Filter Solder Pin Straight
214111023
SPEC25, Male, 53.1 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles25 
GenderMale 
Length53.1 mm
Width17 mm
Height12.4 mm
–Check availability
WE-D-SUB Filter Solder Pin Straight
214611023
SPEC25, Female, 53.1 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles25 
GenderFemale 
Length53.1 mm
Width17 mm
Height12.4 mm
–Check availability
WE-D-SUB Filter Solder Pin Straight
216111003
SPEC37, Male, 69.5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles37 
GenderMale 
Length69.5 mm
Width17 mm
Height12.4 mm
–Check availability
WE-D-SUB Filter Solder Pin Straight
216611003
SPEC37, Female, 69.5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles37 
GenderFemale 
Length69.5 mm
Width17 mm
Height12.4 mm
–Check availability
WE-D-SUB Filter Solder Pin Straight
216111023
SPEC37, Male, 69.5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles37 
GenderMale 
Length69.5 mm
Width17 mm
Height12.4 mm
–Check availability
WE-D-SUB Filter Solder Pin Straight
216611023
SPEC37, Female, 69.5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles37 
GenderFemale 
Length69.5 mm
Width17 mm
Height12.4 mm
–Check availability