en

Cart

Your cart is empty.

WR-BHD 2.54 mm Male SMT Box Header

Kind Properties
Pitch2.54 mm
GenderMale
Material Properties
Insulator MaterialPA6T
Insulator Flammability RatingUL94 V-0
ColorBlack
Contact MaterialCopper Alloy
Contact PlatingGold
Contact TypeStamped
General Information
Operating Temperature-40 up to +125 °C
ComplianceRoHS
Working Voltage250 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance20 mΩ
RISO1000 MΩ
Certification
UL ApprovalE323964
Packaging Properties
PackagingTube

Products

Order Code Data­sheet DownloadsPins
(mm)
Pitch
(mm)
GenderTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples
61200820621SPEC
6 files 8 2.54 Male Straight SMT 17.96 3 250 20 max. Tube
61201020621SPEC
6 files 10 2.54 Male Straight SMT 20.5 3 250 20 max. Tube
61201420621SPEC
6 files 14 2.54 Male Straight SMT 25.58 3 250 20 max. Tube
61201620621SPEC
6 files 16 2.54 Male Straight SMT 28.12 3 250 20 max. Tube612690
61202020621SPEC
6 files 20 2.54 Male Straight SMT 33.2 3 250 20 max. Tube
61202420621SPEC
6 files 24 2.54 Male Straight SMT 38.28 3 250 20 max. Tube
61202620621SPEC
6 files 26 2.54 Male Straight SMT 40.82 3 250 20 max. Tube
61203420621SPEC
6 files 34 2.54 Male Straight SMT 50.98 3 250 20 max. Tube
61204020621SPEC
6 files 40 2.54 Male Straight SMT 58.6 3 250 20 max. Tube
Order Code Data­sheet
61200820621SPEC
61201020621SPEC
61201420621SPEC
61201620621SPEC
61202020621SPEC
61202420621SPEC
61202620621SPEC
61203420621SPEC
61204020621SPEC
Samples
Order Code Data­sheet DownloadsPins
(mm)
Pitch
(mm)
GenderTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: