Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Working Voltage | 250 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Pitch | 2.54 mm |
Gender | Male |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61201022021 | SPEC | 6 files | 10 | 2.54 | Male | Straight | THT | 32.2 | 3 | 250 | 20 | max. | Tray | 612001 | |
61201422021 | SPEC | 6 files | 14 | 2.54 | Male | Straight | THT | 37.28 | 3 | 250 | 20 | max. | Tray | 612001 | |
61201622021 | SPEC | 6 files | 16 | 2.54 | Male | Straight | THT | 39.82 | 3 | 250 | 20 | max. | Tray | 612001 | |
61202022021 | SPEC | 6 files | 20 | 2.54 | Male | Straight | THT | 44.9 | 3 | 250 | 20 | max. | Tray | 612001 | |
61202422021 | SPEC | 6 files | 24 | 2.54 | Male | Straight | THT | 49.98 | 3 | 250 | 20 | max. | Tray | – | |
61202622021 | SPEC | 6 files | 26 | 2.54 | Male | Straight | THT | 52.52 | 3 | 250 | 20 | max. | Tray | – | |
61203422021 | SPEC | 6 files | 34 | 2.54 | Male | Straight | THT | 62.68 | 3 | 250 | 20 | max. | Tray | – | |
61204022021 | SPEC | 6 files | 40 | 2.54 | Male | Straight | THT | 70.3 | 3 | 250 | 20 | max. | Tray | – | |
61205022021 | SPEC | 6 files | 50 | 2.54 | Male | Straight | THT | 83 | 3 | 250 | 20 | max. | Tray | – | |
61206022021 | SPEC | 6 files | 60 | 2.54 | Male | Straight | THT | 95.7 | 3 | 250 | 20 | max. | Tray | – |
Order Code | Datasheet |
---|---|
61201022021 | SPEC |
61201422021 | SPEC |
61201622021 | SPEC |
61202022021 | SPEC |
61202422021 | SPEC |
61202622021 | SPEC |
61203422021 | SPEC |
61204022021 | SPEC |
61205022021 | SPEC |
61206022021 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: