Material Properties | |
---|---|
Insulator Material | Nylon 6T |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +125 °C |
Working Voltage | 250 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Pitch | 2 mm |
Gender | Male |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62501022121 | SPEC | 6 files | 10 | 2 | Male | Angled | THT | 25.7 | 2 | 250 | 20 | max. | Tray | 612001 | |
62501422121 | SPEC | 6 files | 14 | 2 | Male | Angled | THT | 29.7 | 2 | 250 | 20 | max. | Tray | – | |
62502022121 | SPEC | 6 files | 20 | 2 | Male | Angled | THT | 35.7 | 2 | 250 | 20 | max. | Tray | – | |
62502622121 | SPEC | 6 files | 26 | 2 | Male | Angled | THT | 41.7 | 2 | 250 | 20 | max. | Tray | – | |
62503422121 | SPEC | 6 files | 34 | 2 | Male | Angled | THT | 49.7 | 2 | 250 | 20 | max. | Tray | 612001 | |
62504022121 | SPEC | 6 files | 40 | 2 | Male | Angled | THT | 55.7 | 2 | 250 | 20 | max. | Tray | 612001 | |
62504422121 | SPEC | 6 files | 44 | 2 | Male | Angled | THT | 59.7 | 2 | 250 | 20 | max. | Tray | – | |
62505022121 | SPEC | 6 files | 50 | 2 | Male | Angled | THT | 65.7 | 2 | 250 | 20 | max. | Tray | 612001 |
Order Code | Datasheet |
---|---|
62501022121 | SPEC |
62501422121 | SPEC |
62502022121 | SPEC |
62502622121 | SPEC |
62503422121 | SPEC |
62504022121 | SPEC |
62504422121 | SPEC |
62505022121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: