Topologie | Sonstige Topologie |
The S32V234 is our 2nd generation vision processor family designed to support computation intensive applications for image processing and offers an ISP, powerful 3D GPU, dual APEX-2 vision accelerators, security and supports SafeAssure™. S32V234 is suited for ADAS, NCAP front camera, object detection and recognition, surround view, machine learning and sensor fusion applications. S32V234 is engineered for automotive-grade reliability, functional safety and security measures to support vehicle and industrial automation.S32V234 has a complete enablement platform supported by S32 Design Studio IDE for Vision which includes a compiler, debugger, Vision SDK, Linux BSP and graph tools.
Video input (VIU connectors2 x MIPI-CSI2)Video Output (RGB to LVDS converterRGB to HDMI converter)Gigabit Ethernet2GiB DDR Memory plus SD card slot for NVM1x PCIE 2.0Various other communication and General IO connectorsAccelerometer and magnetometer plus gyroscopeExpansion card options
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | L (µH) | IRP,40K (A) | ISAT1 (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443330220 | SPEC | 8 Dateien | WE-HCC SMT-Hochstrominduktivität | 2.2 | 17.4 | 22.5 | 25.6 | 4.8 | Ferrite | 2.1 |
Artikel Nr. | Datenblatt | Simulation | |
---|---|---|---|
7443330220 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | L (µH) | IRP,40K (A) | ISAT1 (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Muster |
---|