Layer | Nominal thickness* | 1S | 1S-0Ri | 1S-1Ri | 2S |
---|---|---|---|---|---|
1 | 0,21 mm | ||||
1 | 1,73 mm | ||||
2 | 1,89 mm | ||||
2 | 0,37 mm |
* the actual total thickness can be found in the filename.
Do you have an older version of Altium Designer?
The digital stackups can still be read in. But it may not be possible to display all the information they contain.
Can't find the stackup you need?
We're happy to help you with your specific builds and applications! Contact our flex solution experts now by email or call +49 7940 946-1234.