Digital and Physical Hand Samples
Our WE.band STRETCH.flex PCB sample can give you a first answer to these questions.
Download the digital PCB sample for import into your EDA tool:
You want a physical hand sample of our WE.band?
Stackup: STRETCH.flex 1S
Explanations: Single Layer stretchable PCB made of thermoplastic polyurethan
Design: Additional copper structures
Explanation: The additional copper structures are used to reinforce transition areas.
Design: L1= 800 µm, L2 = 790 µm, w = 190 µm, d = 410 µm
Design: d = 150 µm, w = 190 µm, r = 250 µm
Design: Localized stability increase in the transition area through copper structures from stretchable to rigid
Design: Lasered
Explanation: Contour is cut by laser
Explanation: Possibility of further, electrical connection. In hand sample there is only a mechanical connection.
Explanation: TPU is also used as a cover layer to protect the conductive traces. Solder pads with surface finish are exposed in this area in the TPU.
Explanation: Due to the limp and adaptable material TPU, almost any shape can be realized.
Explanation: See www.we-online.com/stretch