Download Our BASIC Standard Stackups in IPC-2581 Format Here
Layers | Nominal Thickness* | 17 µ Copper | 35 µ Copper |
---|---|---|---|
4 | 1.00 mm | BASIC4_ML4_Tg135_1,03_17 | BASIC4_ML4_Tg135_1,06_35 |
1.55 mm | BASIC4_ML4_Tg135_1,63_17 | BASIC4_ML4_Tg135_1,66_35 | |
2.00 mm | BASIC4_ML4_Tg135_2,10_17 | BASIC4_ML4_Tg135_2,13_35 | |
2.40 mm | BASIC4_ML4_Tg150_2,40_17 | BASIC4_ML4_Tg150_2,43_35 | |
6 | 1.00 mm | BASIC6_ML6_Tg135_1,01_17 | BASIC6_ML6_Tg135_1,08_35 |
1.55 mm | BASIC6_ML6_Tg135_1,60_17 | BASIC6_ML6_Tg135_1,67_35 | |
2.00 mm | BASIC6_ML6_Tg135_2,10_17 | BASIC6_ML6_Tg135_2,10_35 | |
2.40 mm | BASIC6_ML6_Tg150_2,35_17 | BASIC6_ML6_Tg150_2,42_35 | |
8 | 1.00 mm | BASIC8_ML8_Tg135_1,09_17 | - |
1.55 mm | BASIC8_ML8_Tg135_1,60_17 | BASIC8_ML8_Tg135_1,70_35 | |
2.00 mm | BASIC8_ML8_Tg135_2,02_17 | BASIC8_ML8_Tg135_2,12_35 | |
2.40 mm | BASIC8_ML8_Tg150_2,38_17 | BASIC8_ML8_Tg150_2,48_35 | |
10 | 1.00 mm | - | - |
1.55 mm | BASIC10_ML10_Tg150_1,56_17 | BASIC10_ML10_Tg150_1,70_35 | |
2.00 mm | BASIC10_ML10_Tg150_2,01_17 | BASIC10_ML10_Tg150_2,15_35 | |
2.40 mm | BASIC10_ML10_Tg150_2,41_17 | BASIC10_ML10_Tg150_2,35_35 |
* the actual total thickness can be found in the filename.
Can't find the stackup you need?
We're happy to help you with your specific builds and applications. Contact our BASIC solution experts by email now!