IQD presents ultra-miniature LVDS / LVPECL oscillators
IQD, a subsidiary of the Würth Elektronik eiSos Group, introduces its latest LVDS / LVPECL oscillators, IQXO-406 and IQXO-439, in a small 2.0 x 1.6 mm package. Available in a frequency range from 50 MHz to 250 MHz, the new oscillators offer both miniaturization and higher clock frequencies for end applications. Common applications include 5G, Ethernet (10G/100G/1000G), Fibre Channel, IoT, SONET/SDH and wearables.
The demand for smaller, more powerful and more reliable electronic components is growing. This leads to manufacturers of frequency products developing even smaller products with higher frequencies. This aims at achieving the design goals while allowing miniaturization of the circuit. IQD's IQXO-406 and IQXO-439 are the right choice here.
The LVPECL and LVDS outputs provide a differential signal with reduced phase noise at higher frequencies compared with CMOS logic signals.
The new oscillators are available either as 2.5 V or 3.3 V versions and with a phase jitter of less than 0.5 ps RMS (over 12 kHz to 20 MHz), regardless of which output is specified. Components in a 2.5 x 2.0 mm package are also available, as required.
Detailed information on IQXO-406 and IQXO-439 is available at www.iqdfrequencyproducts.com.