03. September 2025
Components

Space-Saving EMC Solution

Content you may also like

WE-CMDC: now also available in 7060, 9070, and 1513 packages.

Würth Elektronik expands its range of filter chokes

Würth Elektronik expands its family of common-mode data lines chokes. The new component packages of the WE-CMDC series enable effective noise suppression at a rated current up to 10 A, making these compact filter components ideal for modern high-current applications.

Now available in 7060, 9070, 1513, and 1211 packages, the compact WE-CMDC series of common-mode data line filters features an especially flat profile and high impedance up to 2,500 ohms. They have been specifically developed for DC power supplies, DC/DC converters, as well as for data and signal lines, and are qualified to AEC-Q200 Grade 1. Their compact design and height between 3.5 and 6 mm makes the WE-CMDC chokes ideal for space-sensitive designs without compromising on performance.

Diverse application options and EMC expertise

The compact filter components are ideal for applications in industrial electronics, including power supplies, automation, and control systems. Manufacturers of telecommunications equipment such as routers, gateways, and PoE systems, as well as providers of household appliances, IoT products, wearables, and smart home solutions, also benefit from the enhanced electromagnetic interference suppression options.

The expanded product range once again demonstrates Würth Elektronik’s outstanding position in the field of EMC. For this often challenging area, the manufacturer offers not only the suitable components but also design support and advice.

“By constantly bringing new values and options to the market, we align our product offering to market and application needs” explains Alexander Gerfer, CTO at Würth Elektronik eiSos. “True to our claim ‘More than you expect’, we are constantly expanding our range so that every customer can find exactly the component in the catalog that best suits their design.”

The new inductors are now available from stock without a minimum order quantity. Developers can receive free samples.

Share:

Content you may also like