27. September 2021
Components

Electromechanical Components with a Stamp of Approval

Content you may also like

Cylindrical hollow component made of steel with tin coating

Würth Elektronik offers SMT spacers and contact fingers from IATF 16949 certified production

Waldenburg (Germany), 27 September 2021—Würth Elektronik presents two more products qualified for the automotive industry with its WE-SCFA series contact fingers and the WA-SMSA SMT spacers. The high-quality mechanical components for PCB assembly have already proven their worth in numerous applications. Now they also have "the right paperwork" for automotive suppliers: IATF 16949 certified production. Both products excel in their solderability and are suitable for automated assembly. Design kits are also available for developers: Tray boxes with all product variants for which Würth Elektronik offers a free refill service.

WA-SMSA board-to-board connectors for SMT assembly are made of tin-plated steel and can be used as spacers to separate PCBs and/or housings by 1 mm to 15 mm. They feature strong holding forces and torques. An easily removable polyimide film serves as the pick-and-place pad. WA-SMSA is available with through via and M3 thread.

WE-SCFA contact fingers are now also available with IATF 16949 certified production. They provide an elegant way of establishing a reliable ground contact. The flexible gold-plated copper beryllium fasteners are highly resistant to mechanical and temperature-related fatigue and come in 17 different varieties.

The electromechanical products for automotive applications are available from stock in any quantities. Free samples are available on request.

 

Available images

The following images can be downloaded from the Internet in printable quality: https://kk.htcm.de/press-releases/wuerth/

Share:

Content you may also like