Würth Elektronik extends its RGB LED product series
Würth Elektronik expands its “WL-SFTW SMT Full-color TOP LED Waterclear” product group. The new RGB LEDs in their respective packages PLCC4 2121, PLCC4 3528 and PLCC6 3528 are characterized by excellent heat resistance. Their insensitivity to temperatures from -40 to +100 °C makes them ideal solutions for reliable, color-variable lighting in applications at high operating temperatures.
The operating temperature range of LEDs for industrial applications typically goes up to just 85 °C. Würth Elektronik extends this range to 100 °C, opening up new fields of application. The unusually heat-resistant LEDs provide manufacturers of devices operating in hot or otherwise challenging environments with greater reliability. This includes industrial or automation solutions, street or outdoor lighting, as well as event and stage technology. Other applications are found in devices that are used very intensively, such as in the medical field, as well as energy-efficient lighting used in machine or server rooms.
The Waterclear lens ensures clear, brilliant colors and precise color rendering. High-quality features such as silver-plated solder pads and heat-resistant PLCC housings ensure excellent solderability, high resistance to thermal shock, and high reliability in production.
The LEDs are characterized by high light yield with low energy consumption, resulting in up to 15 percent higher efficiency than similar LEDs operating at elevated temperatures. They also have a longer service life thanks to the robust materials and improved temperature management.
WL-SFTW SMT Full-color TOP LED Waterclear in PLCC4 2121, PLCC4 3528, and PLCC6 3528 formats with an extended temperature range are now available from stock with no minimum order quantity.