Components
  • English
  • Deutsch
  • Products
  • Reference Designs
  • Applications & Industries
  • Design Kits

Search results

Development Kit Energy Harvesting
  • Easy transfer of this solution to your design … Energy Harvesting Demokit Solution To Go … Silicon Labs‘ EFM32 Giant Gecko Starter Kit (EFM32GG-STK3700)
Development Kit SN6507 for Versatile Power Solutions
  • The development kit, developed in collaboration with Texas Instruments (TI), is based on the SN6507 EVM design and is a comprehensive solution to help engineers evaluate the performance of the SN6507 transformer driver for isolated power supplies with the WE-PPTI transformer line. The development kit includes two versatile boards and 16 transformer samples, offering unparalleled flexibility for various industrial and medical applications. … Board 1 (650796): A fixed board offering a 24Vin-15Vout configuration, optimized with the WE-PPTI transformer 750319696 for a streamlined design.
    … With full EMI compliance to CISPR32 standards, the boards deliver optimal performance in demanding industrial and medical environments, ensuring reliability and efficiency. The fixed and configurable designs allow engineers to adapt and innovate for a wide range of use cases, making the kit an essential tool for design and testing. … The SN6507 Development Kit includes:
    … The SN6507 Development Kit is tailored for evaluating applications such as motor drives, isolated power supplies for communication protocols (CAN, RS-485, RS-422, RS-232, SPI, I2C), medical instruments, solar inverters, and automation systems.
Development Kit Gleanergy
  • Passive Components
  • Power Magnetics
  • DesignKits Power Magnetics
  • Development Kit Gleanergy
Lighting Development Kit
  • The controlling is done via an app for both IOs and Android, which is developed to control the reference design using Bluetooth® LE. The board can be used for horticulture, mixing of different white color temperatures, mixing of RGBW LED combinations (red, green, blue, white) or just to change the intensity of one type of LED. … The Kit is Bluetooth® LE 4.2 qualified. The QDID is 90212 … The all-in-one Lighting Development Kit provides an easy solution to mix RGBW color for different lighting situations, amplify the growth of plants with the horticulture panel or even for indoor illumination based on Human Centric Lighting (HCL). The MagI³C Multi Color LED driver can power all three Panels. With four MagI³C LED Step Down High Current Modules (172946001) as its heart it is possible to control the intensity and color of each of the four LED strings individually to meet the applications needs.
Adrastea-I FeatherWing Kit
  • DesignKit for prototyping Sensor-to-Cloud IoT applications … LTE-M / NB-IoT Cellular FeatherWing Kit with external antennas … The FeatherWing kit includes one Adrastea-I FeatherWing board with the LTE-M / NB-IoT Adrastea-I module, the external LTE antenna, the external GNSS antenna and USB cable.
Skoll-I & EV-Kits
  • Compact design: 16.61 x 12 x 1.7 mm ( L x W x H) … EV-Kits
Skoll-I & EV-Kits
  • Compact design: 16.61 x 12 x 1.7 mm ( L x W x H) … EV-Kits
Adrastea-I FeatherWing Kit
  • DesignKit for prototyping Sensor-to-Cloud IoT applications … LTE-M / NB-IoT Cellular FeatherWing Kit with external antennas … The FeatherWing kit includes one Adrastea-I FeatherWing board with the LTE-M / NB-IoT Adrastea-I module, the external LTE antenna, the external GNSS antenna and USB cable.
Calypso & EV-Kits
  • IoT DesignKit … EV-Kits … IoT DesignKit
Thyone-e & EV-Kits
  • Minituarized design: 7 x 9 x 2 mm … EV-Kits
... ...

Other search engines

Reference Designs Accelerate your projects with our IC partners’ reference designs
REDEXPERT The online platform for component selection and performance simulation

Service

Technical Support
New Products
Applications
Website copyright © 2025 Würth Elektronik GmbH & Co. KG, Germany. All rights reserved.
SitemapImprintData Protection / PrivacyContact FormSign up for Newsletter
Online Evaluations
Products & More
  • Components
  • PCBs
  • Intelligent Systems
  • Newsletter
Interesting
  • Sustainability
  • Company
  • News Center
  • Events
Important
  • Support
  • Quality
  • Terms and Conditions
  • Compliance
Career
  • Career Area
  • Open Positions
  • Würth Elektronik as an employer
© 2025 Würth Elektronik eiSos GmbH & Co. KG, Deutschland
  • Contact
  • Imprint
  • Data Privacy
  • Cookies
ENGLISH
EnglishDeutsch