| | SPEC10 nF, 1000 V (DC), 800 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance10 nF | Rated Voltage1000 V (DC) | Rated Voltage 2800 V (DC) | Rate of Voltage Rise160 V/µs | Dissipation Factor1 % | Insulation Resistance9 GΩ | Pitch7.5 mm | Length10.5 mm | Width6 mm | Height12 mm | PackagingCarton | | | |
 | | SPEC15 nF, 1000 V (DC), 800 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance15 nF | Rated Voltage1000 V (DC) | Rated Voltage 2800 V (DC) | Rate of Voltage Rise83 V/µs | Dissipation Factor1 % | Insulation Resistance9 GΩ | Pitch10 mm | Length13 mm | Width5 mm | Height11 mm | PackagingBulk | | Design Kit – | |
 | | SPEC22 nF, 1000 V (DC), 800 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance22 nF | Rated Voltage1000 V (DC) | Rated Voltage 2800 V (DC) | Rate of Voltage Rise27 V/µs | Dissipation Factor1 % | Insulation Resistance9 GΩ | Pitch15 mm | Length18 mm | Width5 mm | Height11 mm | PackagingBulk | | Design Kit – | |
 | | | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance33 nF | Rated Voltage630 V (DC) | – | Rate of Voltage Rise700 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch7.5 mm | Length10.5 mm | Width5 mm | Height11 mm | PackagingCarton | | | |
 | | | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 nF | Rated Voltage630 V (DC) | – | Rate of Voltage Rise430 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch10 mm | Length13 mm | Width5.5 mm | Height11 mm | PackagingCarton | | Design Kit – | |
 | | SPEC47 nF, 630 V (DC), 504 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 nF | Rated Voltage630 V (DC) | Rated Voltage 2504 V (DC) | Rate of Voltage Rise100 V/µs | Dissipation Factor1 % | Insulation Resistance9 GΩ | Pitch7.5 mm | Length10.5 mm | Width6 mm | Height12 mm | PackagingCarton | | Design Kit – | |
 | | | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 nF | Rated Voltage400 V (DC) | – | Rate of Voltage Rise340 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch10 mm | Length13 mm | Width5 mm | Height11 mm | PackagingCarton | | Design Kit – | |
 | | | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance68 nF | Rated Voltage400 V (DC) | – | Rate of Voltage Rise610 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch7.5 mm | Length10.5 mm | Width6 mm | Height12 mm | PackagingCarton | | Design Kit – | |
 | | | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance68 nF | Rated Voltage630 V (DC) | – | Rate of Voltage Rise240 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch15 mm | Length18 mm | Width6 mm | Height12 mm | PackagingCarton | | Design Kit – | |
 | | SPEC68 nF, 400 V (DC), 320 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance68 nF | Rated Voltage400 V (DC) | Rated Voltage 2320 V (DC) | Rate of Voltage Rise44 V/µs | Dissipation Factor1 % | Insulation Resistance9 GΩ | Pitch7.5 mm | Length10.5 mm | Width5 mm | Height11 mm | PackagingCarton | | Design Kit – | |
 | | SPEC68 nF, 630 V (DC), 504 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance68 nF | Rated Voltage630 V (DC) | Rated Voltage 2504 V (DC) | Rate of Voltage Rise52 V/µs | Dissipation Factor1 % | Insulation Resistance9 GΩ | Pitch10 mm | Length13 mm | Width5.5 mm | Height11 mm | PackagingCarton | | | |
 | | SPEC100 nF, 160 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 nF | Rated Voltage160 V (DC) | – | Rate of Voltage Rise300 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch7.5 mm | Length10.5 mm | Width5 mm | Height11 mm | PackagingCarton | | | |
 | | SPEC100 nF, 400 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 nF | Rated Voltage400 V (DC) | – | Rate of Voltage Rise300 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch10 mm | Length13 mm | Width5.5 mm | Height11 mm | PackagingCarton | | | |
 | | SPEC100 nF, 400 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 nF | Rated Voltage400 V (DC) | – | Rate of Voltage Rise120 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch15 mm | Length18 mm | Width5 mm | Height11 mm | PackagingCarton | | Design Kit – | |
 | | SPEC100 nF, 400 V (DC), 320 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 nF | Rated Voltage400 V (DC) | Rated Voltage 2320 V (DC) | Rate of Voltage Rise34 V/µs | Dissipation Factor1 % | Insulation Resistance9 GΩ | Pitch10 mm | Length13 mm | Width5 mm | Height11 mm | PackagingCarton | | | |
 | | SPEC100 nF, 630 V (DC), 504 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 nF | Rated Voltage630 V (DC) | Rated Voltage 2504 V (DC) | Rate of Voltage Rise28 V/µs | Dissipation Factor1 % | Insulation Resistance9 GΩ | Pitch15 mm | Length18 mm | Width6 mm | Height12 mm | PackagingCarton | | Design Kit – | |
 | | SPEC100 nF, 1000 V (DC), 800 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 nF | Rated Voltage1000 V (DC) | Rated Voltage 2800 V (DC) | Rate of Voltage Rise44 V/µs | Dissipation Factor1 % | Insulation Resistance9 GΩ | Pitch15 mm | Length18 mm | Width8.5 mm | Height15 mm | PackagingCarton | | | |
 | | SPEC150 nF, 250 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance150 nF | Rated Voltage250 V (DC) | – | Rate of Voltage Rise340 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch7.5 mm | Length10.5 mm | Width5 mm | Height11 mm | PackagingCarton | | | |
 | | SPEC150 nF, 630 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance150 nF | Rated Voltage630 V (DC) | – | Rate of Voltage Rise200 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch15 mm | Length18 mm | Width7 mm | Height13 mm | PackagingCarton | | Design Kit – | |
 | | SPEC150 nF, 630 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance150 nF | Rated Voltage630 V (DC) | – | Rate of Voltage Rise120 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch22.5 mm | Length26 mm | Width6 mm | Height15 mm | PackagingCarton | | Design Kit – | |
 | | SPEC150 nF, 400 V (DC), 320 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance150 nF | Rated Voltage400 V (DC) | Rated Voltage 2320 V (DC) | Rate of Voltage Rise46 V/µs | Dissipation Factor1 % | Insulation Resistance9 GΩ | Pitch7.5 mm | Length10.5 mm | Width6 mm | Height12 mm | PackagingCarton | | | |
 | | SPEC220 nF, 250 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 nF | Rated Voltage250 V (DC) | – | Rate of Voltage Rise250 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch10 mm | Length13 mm | Width6 mm | Height12 mm | PackagingCarton | | | |
 | | SPEC220 nF, 630 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 nF | Rated Voltage630 V (DC) | – | Rate of Voltage Rise220 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch15 mm | Length18 mm | Width8 mm | Height14 mm | PackagingCarton | | | |
 | | SPEC220 nF, 250 V (DC), 200 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 nF | Rated Voltage250 V (DC) | Rated Voltage 2200 V (DC) | Rate of Voltage Rise23 V/µs | Dissipation Factor1 % | Insulation Resistance9 GΩ | Pitch10 mm | Length13 mm | Width5 mm | Height11 mm | PackagingCarton | | Design Kit – | |
 | | SPEC220 nF, 400 V (DC), 320 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 nF | Rated Voltage400 V (DC) | Rated Voltage 2320 V (DC) | Rate of Voltage Rise12 V/µs | Dissipation Factor1 % | Insulation Resistance9 GΩ | Pitch15 mm | Length18 mm | Width5 mm | Height11 mm | PackagingCarton | | Design Kit – | |
 | | SPEC220 nF, 1000 V (DC), 800 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 nF | Rated Voltage1000 V (DC) | Rated Voltage 2800 V (DC) | Rate of Voltage Rise27 V/µs | Dissipation Factor1 % | Insulation Resistance9 GΩ | Pitch22.5 mm | Length26 mm | Width9 mm | Height18 mm | PackagingCarton | | | |
 | | SPEC220 nF, 250 V (DC), 200 V (DC) | | | Downloads8 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Capacitance220 nF | Rated Voltage250 V (DC) | Rated Voltage 2200 V (DC) | Rate of Voltage Rise38 V/µs | Dissipation Factor1 % | Insulation Resistance9 GΩ | Pitch7.5 mm | Length10.5 mm | Width6 mm | Height12 mm | PackagingCarton | | Design Kit – | |
 | | SPEC330 nF, 160 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 nF | Rated Voltage160 V (DC) | – | Rate of Voltage Rise180 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch10 mm | Length13 mm | Width6 mm | Height12 mm | PackagingCarton | | Design Kit – | |
 | | SPEC330 nF, 400 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 nF | Rated Voltage400 V (DC) | – | Rate of Voltage Rise140 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch15 mm | Length18 mm | Width7 mm | Height13 mm | PackagingCarton | | | |
 | | SPEC330 nF, 400 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 nF | Rated Voltage400 V (DC) | – | Rate of Voltage Rise97 V/µs | Dissipation Factor0.1 % | Insulation Resistance30 GΩ | Pitch22.5 mm | Length26 mm | Width6 mm | Height15 mm | PackagingCarton | | Design Kit – | |
 | | SPEC330 nF, 250 V (DC), 200 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 nF | Rated Voltage250 V (DC) | Rated Voltage 2200 V (DC) | Rate of Voltage Rise8 V/µs | Dissipation Factor1 % | Insulation Resistance9 GΩ | Pitch15 mm | Length18 mm | Width5 mm | Height11 mm | PackagingCarton | | Design Kit – | |
 | | SPEC470 nF, 250 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 nF | Rated Voltage250 V (DC) | – | Rate of Voltage Rise59 V/µs | Dissipation Factor0.1 % | Insulation Resistance21.28 GΩ | Pitch15 mm | Length18 mm | Width5 mm | Height11 mm | PackagingCarton | | Design Kit – | |
 | | SPEC470 nF, 630 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 nF | Rated Voltage630 V (DC) | – | Rate of Voltage Rise130 V/µs | Dissipation Factor0.1 % | Insulation Resistance21.28 GΩ | Pitch22.5 mm | Length26 mm | Width9 mm | Height18 mm | PackagingCarton | | | |
 | | SPEC470 nF, 400 V (DC), 320 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 nF | Rated Voltage400 V (DC) | Rated Voltage 2320 V (DC) | Rate of Voltage Rise11 V/µs | Dissipation Factor1 % | Insulation Resistance6.38 GΩ | Pitch22.5 mm | Length26 mm | Width6 mm | Height15 mm | PackagingCarton | | Design Kit – | |
 | | SPEC470 nF, 630 V (DC), 504 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 nF | Rated Voltage630 V (DC) | Rated Voltage 2504 V (DC) | Rate of Voltage Rise20 V/µs | Dissipation Factor1 % | Insulation Resistance6.38 GΩ | Pitch22.5 mm | Length26 mm | Width9 mm | Height18 mm | PackagingCarton | | Design Kit – | |
 | | SPEC470 nF, 1000 V (DC), 800 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 nF | Rated Voltage1000 V (DC) | Rated Voltage 2800 V (DC) | Rate of Voltage Rise22 V/µs | Dissipation Factor1 % | Insulation Resistance6.38 GΩ | Pitch27.5 mm | Length31 mm | Width11 mm | Height20 mm | PackagingCarton | | | |
 | | SPEC680 nF, 250 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance680 nF | Rated Voltage250 V (DC) | – | Rate of Voltage Rise60 V/µs | Dissipation Factor0.1 % | Insulation Resistance14.71 GΩ | Pitch22.5 mm | Length26 mm | Width6 mm | Height15 mm | PackagingCarton | | Design Kit – | |
 | | SPEC680 nF, 400 V (DC), 320 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance680 nF | Rated Voltage400 V (DC) | Rated Voltage 2320 V (DC) | Rate of Voltage Rise18 V/µs | Dissipation Factor1 % | Insulation Resistance4.41 GΩ | Pitch15 mm | Length18 mm | Width8.5 mm | Height15 mm | PackagingCarton | | | |
 | | | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1 µF | Rated Voltage250 V (DC) | – | Rate of Voltage Rise85 V/µs | Dissipation Factor0.1 % | Insulation Resistance10 GΩ | Pitch15 mm | Length18 mm | Width7 mm | Height13 mm | PackagingCarton | | | |
 | | | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1 µF | Rated Voltage400 V (DC) | – | Rate of Voltage Rise95 V/µs | Dissipation Factor0.1 % | Insulation Resistance10 GΩ | Pitch22.5 mm | Length26 mm | Width8.5 mm | Height17 mm | PackagingCarton | | | |
 | | | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1 µF | Rated Voltage400 V (DC) | – | Rate of Voltage Rise90 V/µs | Dissipation Factor0.1 % | Insulation Resistance10 GΩ | Pitch27.5 mm | Length31 mm | Width10 mm | Height19 mm | PackagingCarton | | Design Kit – | |
 | | SPEC1 µF, 250 V (DC), 200 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1 µF | Rated Voltage250 V (DC) | Rated Voltage 2200 V (DC) | Rate of Voltage Rise11 V/µs | Dissipation Factor1 % | Insulation Resistance3 GΩ | Pitch15 mm | Length18 mm | Width7 mm | Height13 mm | PackagingCarton | | | |
 | | SPEC1 µF, 400 V (DC), 320 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1 µF | Rated Voltage400 V (DC) | Rated Voltage 2320 V (DC) | Rate of Voltage Rise13 V/µs | Dissipation Factor1 % | Insulation Resistance3 GΩ | Pitch22.5 mm | Length26 mm | Width9 mm | Height18 mm | PackagingCarton | | | |
 | | SPEC1.5 µF, 250 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1.5 µF | Rated Voltage250 V (DC) | – | Rate of Voltage Rise61 V/µs | Dissipation Factor0.1 % | Insulation Resistance6.67 GΩ | Pitch22.5 mm | Length26 mm | Width7 mm | Height16.5 mm | PackagingCarton | | | |
 | | SPEC1.5 µF, 630 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1.5 µF | Rated Voltage630 V (DC) | – | Rate of Voltage Rise130 V/µs | Dissipation Factor0.1 % | Insulation Resistance6.67 GΩ | Pitch27.5 mm | Length31 mm | Width16 mm | Height25.5 mm | PackagingCarton | | | |
 | | SPEC1.5 µF, 630 V (DC), 504 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1.5 µF | Rated Voltage630 V (DC) | Rated Voltage 2504 V (DC) | Rate of Voltage Rise17 V/µs | Dissipation Factor1 % | Insulation Resistance2 GΩ | Pitch27.5 mm | Length31 mm | Width15 mm | Height24.5 mm | PackagingCarton | | | |
 | | SPEC2.2 µF, 160 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Rated Voltage160 V (DC) | – | Rate of Voltage Rise98 V/µs | Dissipation Factor0.1 % | Insulation Resistance4.55 GΩ | Pitch15 mm | Length18 mm | Width10 mm | Height16.5 mm | PackagingCarton | | | |
 | | SPEC2.2 µF, 400 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Rated Voltage400 V (DC) | – | Rate of Voltage Rise98 V/µs | Dissipation Factor0.1 % | Insulation Resistance4.55 GΩ | Pitch27.5 mm | Length31 mm | Width15 mm | Height24.5 mm | PackagingCarton | | | |
 | | SPEC2.2 µF, 100 V (DC), 80 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Rated Voltage100 V (DC) | Rated Voltage 280 V (DC) | Rate of Voltage Rise9 V/µs | Dissipation Factor1 % | Insulation Resistance1.36 GΩ | Pitch15 mm | Length18 mm | Width8.5 mm | Height15 mm | PackagingCarton | | | |
 | | SPEC2.2 µF, 100 V (DC), 80 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Rated Voltage100 V (DC) | Rated Voltage 280 V (DC) | Rate of Voltage Rise5 V/µs | Dissipation Factor1 % | Insulation Resistance1.36 GΩ | Pitch22.5 mm | Length26 mm | Width6 mm | Height15 mm | PackagingCarton | | Design Kit – | |
 | | SPEC3.3 µF, 160 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Rated Voltage160 V (DC) | – | Rate of Voltage Rise57 V/µs | Dissipation Factor0.1 % | Insulation Resistance3.03 GΩ | Pitch22.5 mm | Length26 mm | Width9 mm | Height18 mm | PackagingBulk | | Design Kit – | |
 | | SPEC3.3 µF, 400 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Rated Voltage400 V (DC) | – | Rate of Voltage Rise100 V/µs | Dissipation Factor0.1 % | Insulation Resistance3.03 GΩ | Pitch27.5 mm | Length31 mm | Width18 mm | Height26 mm | PackagingCarton | | Design Kit – | |
 | | SPEC3.3 µF, 100 V (DC), 80 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Rated Voltage100 V (DC) | Rated Voltage 280 V (DC) | Rate of Voltage Rise5 V/µs | Dissipation Factor1 % | Insulation Resistance909.09 MΩ | Pitch22.5 mm | Length26 mm | Width7 mm | Height16.5 mm | PackagingCarton | | | |
 | | SPEC3.3 µF, 400 V (DC), 320 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Rated Voltage400 V (DC) | Rated Voltage 2320 V (DC) | Rate of Voltage Rise11 V/µs | Dissipation Factor1 % | Insulation Resistance909.09 MΩ | Pitch27.5 mm | Length31 mm | Width15 mm | Height24.5 mm | PackagingCarton | | Design Kit – | |
 | | SPEC3.3 µF, 630 V (DC), 504 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Rated Voltage630 V (DC) | Rated Voltage 2504 V (DC) | Rate of Voltage Rise12 V/µs | Dissipation Factor1 % | Insulation Resistance909.09 MΩ | Pitch37.5 mm | Length42 mm | Width17 mm | Height30 mm | PackagingCarton | | Design Kit – | |
 | | SPEC4.7 µF, 250 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Rated Voltage250 V (DC) | – | Rate of Voltage Rise64 V/µs | Dissipation Factor0.1 % | Insulation Resistance2.13 GΩ | Pitch27.5 mm | Length31 mm | Width14 mm | Height23.5 mm | PackagingCarton | | Design Kit – | |
 | | SPEC4.7 µF, 250 V (DC), 200 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Rated Voltage250 V (DC) | Rated Voltage 2200 V (DC) | Rate of Voltage Rise6 V/µs | Dissipation Factor1 % | Insulation Resistance638.3 MΩ | Pitch27.5 mm | Length31 mm | Width11 mm | Height20 mm | PackagingCarton | | Design Kit – | |
 | | SPEC4.7 µF, 1000 V (DC), 800 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Rated Voltage1000 V (DC) | Rated Voltage 2800 V (DC) | Rate of Voltage Rise16 V/µs | Dissipation Factor1 % | Insulation Resistance638.3 MΩ | Pitch37.5 mm | Length42 mm | Width31 mm | Height43 mm | PackagingCarton | | Design Kit – | |
 | | SPEC6.8 µF, 160 V (DC), – | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance6.8 µF | Rated Voltage160 V (DC) | – | Rate of Voltage Rise46 V/µs | Dissipation Factor0.1 % | Insulation Resistance1.47 GΩ | Pitch27.5 mm | Length31 mm | Width13 mm | Height22 mm | PackagingCarton | | | |
 | | SPEC6.8 µF, 400 V (DC), 320 V (DC) | | | Downloads9 files | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance6.8 µF | Rated Voltage400 V (DC) | Rated Voltage 2320 V (DC) | Rate of Voltage Rise9 V/µs | Dissipation Factor1 % | Insulation Resistance441.18 MΩ | Pitch37.5 mm | Length42 mm | Width20.5 mm | Height34 mm | PackagingCarton | | | |